- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Disc CouplingsDisc Couplings
- DI Type (Drop-In Spacer)DI Type (Drop-In Spacer)
- DI-6 Type Hubs - Rough Stock BoreDI-6 Type Hubs - Rough Stock Bore
- View Items
DI-6 Type Hubs - Rough Stock Bore
DI-6 Type Hubs - Rough Stock Bore
DI Type (Drop-In Spacer)
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- The DI Type coupling is the standard 6 bolt coupling with two hubs and a spacer assembly that can be installed or removed without disturbing the equipment and hubs and without removing the disc packs from the spacer assembly. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) so it can accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.
Item Number |
Description |
Size |
Length thru Bore |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
---|---|---|---|---|---|
69790494879 | Description N/A DI90-6 HUB RSB | Size N/A 90-6 | Length thru Bore N/A 1.570 in39.88 mm | Nominal Torque N/A 2100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.68 in43 mm |
69790492069 | Description N/A DI110-6 HUB RSB | Size N/A 110-6 | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.06 in52 mm |
69790492070 | Description N/A DI132-6 HUB RSB | Size N/A 132-6 | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.69 in67 mm |
69790492071 | Description N/A DI158-6 HUB RSB | Size N/A 158-6 | Length thru Bore N/A 2.76 in70.1 mm | Nominal Torque N/A 17700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.13 in80 mm |
69790492072 | Description N/A DI185-6 HUB RSB | Size N/A 185-6 | Length thru Bore N/A 3.150 in80.01 mm | Nominal Torque N/A 29200 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.750 in95 mm |
69790492073 | Description N/A DI202-6 HUB RSB | Size N/A 202-6 | Length thru Bore N/A 3.54 in89.92 mm | Nominal Torque N/A 40700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.06 in102 mm |
69790492074 | Description N/A DI228-6 HUB RSB | Size N/A 228-6 | Length thru Bore N/A 3.940 in100.08 mm | Nominal Torque N/A 62000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.500 in115.00 mm |
69790492075 | Description N/A DI255-6 HUB RSB | Size N/A 255-6 | Length thru Bore N/A 4.530 in115.06 mm | Nominal Torque N/A 90300.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.940 in125 mm |
69790492076 | Description N/A DI278-6 HUB RSB | Size N/A 278-6 | Length thru Bore N/A 4.920 in124.97 mm | Nominal Torque N/A 125700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.500 in140.00 mm |
69790492077 | Description N/A DI302-6 HUB RSB | Size N/A 302-6 | Length thru Bore N/A 5.320 in135.13 mm | Nominal Torque N/A 177000 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 6.130 in155.00 mm |