3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Size

Hub Style

Part Number

Description 

Bore Size

Size

Hub Style

Length thru Bore

Nominal Torque

Sort by
69790411649 N/A DI132-6 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A 132-6 N/A Standard N/A 2.36 in59.94 mm N/A 9700 in·lb1100 N·m
69790499457 N/A DI110-6 HUB 28.021MM KW 2SS N/A 28.00 mm N/A 110-6 N/A Standard N/A 1.970 in50.04 mm N/A 5100 in·lb575 N·m
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1