3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (kN)

C - Dynamic Load (Basic) (lb)

Part Number

Bearing Number

Shaft Size  

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

QMMC10J050S N/A 22210 N/A 50 mm N/A 4.125 in104.80 mm N/A 2.450 in62.20 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A Eccentric N/A 3.60 Kg8.00 lb N/A CAD
QMMC10J115S N/A 22210 N/A 1-15/16 in N/A 4.125 in104.80 mm N/A 2.450 in62.20 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A Eccentric N/A 3.60 Kg8.00 lb N/A CAD
QMMC10J200S N/A 22210 N/A 2 in N/A 4.125 in104.80 mm N/A 2.450 in62.20 mm N/A 118 kN26600 lb N/A 117 kN26300 lb N/A Eccentric N/A 3.60 Kg8.00 lb N/A CAD
QMMC11J055S N/A 22211 N/A 55 mm N/A 4.531 in115.10 mm N/A 2.580 in65.50 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A Eccentric N/A 4.5 Kg10 lb N/A CAD
QMMC11J204S N/A 22211 N/A 2-1/4 in N/A 4.531 in115.10 mm N/A 2.580 in65.50 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A Eccentric N/A 4.5 Kg10 lb N/A CAD
QMMC13J060S N/A 22213 N/A 60 mm N/A 5.0000 in127 mm N/A 2.730 in69.30 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A Eccentric N/A 5.4 Kg12 lb N/A CAD
QMMC13J208S N/A 22213 N/A 2-1/2 in N/A 5.0000 in127 mm N/A 2.730 in69.30 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A Eccentric N/A 5.4 Kg12 lb N/A CAD
QMMC13J065S N/A 22213 N/A 65 mm N/A 5.0000 in127 mm N/A 2.730 in69.30 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A Eccentric N/A 5.4 Kg12 lb N/A CAD
QMMC15J212S N/A 22215 N/A 2-3/4 in N/A 5.875 in149.20 mm N/A 3.140 in79.80 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A Eccentric N/A 8.2 Kg18.000 lb N/A CAD
QMMC15J070S N/A 22215 N/A 70 mm N/A 5.875 in149.20 mm N/A 3.140 in79.80 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A Eccentric N/A 8.2 Kg18.000 lb N/A CAD
QMMC15J075S N/A 22215 N/A 75 mm N/A 5.875 in149.20 mm N/A 3.140 in79.80 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A Eccentric N/A 8.2 Kg18.000 lb N/A CAD
QMMC15J211S N/A 22215 N/A 2-11/16 in N/A 5.875 in149.20 mm N/A 3.140 in79.80 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A Eccentric N/A 8.2 Kg18.000 lb N/A CAD
QMMC15J215S N/A 22215 N/A 2-15/16 in N/A 5.875 in149.20 mm N/A 3.140 in79.80 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A Eccentric N/A 8.2 Kg18.000 lb N/A CAD
QMMC11J203S N/A 22211 N/A 2-3/16 in N/A 4.531 in115.10 mm N/A 2.580 in65.50 mm N/A 142 kN31900 lb N/A 140 kN31400 lb N/A Eccentric N/A 4.5 Kg10 lb N/A CAD
QMMC13J207S N/A 22213 N/A 2-7/16 in N/A 5.0000 in127 mm N/A 2.730 in69.30 mm N/A 216 kN48600 lb N/A 206 kN46400 lb N/A Eccentric N/A 5.4 Kg12 lb N/A CAD
QMMC15J300S N/A 22215 N/A 3 in N/A 5.875 in149.20 mm N/A 3.140 in79.80 mm N/A 240 kN54100 lb N/A 222 kN49900 lb N/A Eccentric N/A 8.2 Kg18.000 lb N/A CAD
QMMC18J080S N/A 22218 N/A 80 mm N/A 6.750 in171.50 mm N/A 3.450 in87.60 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A Eccentric N/A 11.80 Kg26 lb N/A CAD
QMMC18J304S N/A 22218 N/A 3-1/4 in N/A 6.750 in171.50 mm N/A 3.450 in87.60 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A Eccentric N/A 11.80 Kg26 lb N/A CAD
QMMC18J085S N/A 22218 N/A 85 mm N/A 6.750 in171.50 mm N/A 3.450 in87.60 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A Eccentric N/A 11.80 Kg26 lb N/A CAD
QMMC18J308S N/A 22218 N/A 3-1/2 in N/A 6.750 in171.50 mm N/A 3.450 in87.60 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A Eccentric N/A 11.80 Kg26 lb N/A CAD
QMMC18J090S N/A 22218 N/A 90 mm N/A 6.750 in171.50 mm N/A 3.450 in87.60 mm N/A 388 kN87200 lb N/A 355 kN79700 lb N/A Eccentric N/A 11.80 Kg26 lb N/A CAD
QMMC20J312S N/A 22220 N/A 3-3/4 in N/A 8.1250 in206.40 mm N/A 4.140 in105.20 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A Eccentric N/A 14.5 Kg32 lb N/A CAD
QMMC20J100S N/A 22220 N/A 100 mm N/A 8.1250 in206.40 mm N/A 4.140 in105.20 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A Eccentric N/A 14.5 Kg32 lb N/A CAD
QMMC20J311S N/A 22220 N/A 3-11/16 in N/A 8.1250 in206.40 mm N/A 4.140 in105.20 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A Eccentric N/A 14.5 Kg32 lb N/A CAD
QMMC20J315S N/A 22220 N/A 3-15/16 in N/A 8.1250 in206.40 mm N/A 4.140 in105.20 mm N/A 502 kN113000 lb N/A 435 kN97700 lb N/A Eccentric N/A 14.5 Kg32 lb N/A CAD
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2