3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
QMP08J035S | N/A 22208 | N/A 35 mm | N/A 2.250 in57.2 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 4.10 Kg9.0 lb |
N/A ![]() |
QMPL08J035S | N/A 22208 | N/A 35 mm | N/A 2.250 in57.2 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 4.10 Kg9.0 lb |
N/A ![]() |
QMSN08J035S | N/A 22208 | N/A 35 mm | N/A 2.440 in62.0 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP08J107S | N/A 22208 | N/A 1-7/16 in | N/A 2.250 in57.2 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 4.10 Kg9.0 lb |
N/A ![]() |
QMPL08J107S | N/A 22208 | N/A 1-7/16 in | N/A 2.250 in57.2 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 4.10 Kg9.0 lb |
N/A ![]() |
QMSN08J107S | N/A 22208 | N/A 1-7/16 in | N/A 2.440 in62.0 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP08J108S | N/A 22208 | N/A 1-1/2 in | N/A 2.250 in57.2 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 4.10 Kg9.0 lb |
N/A ![]() |
QMPL08J108S | N/A 22208 | N/A 1-1/2 in | N/A 2.250 in57.2 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 4.10 Kg9.0 lb |
N/A ![]() |
QMSN08J108S | N/A 22208 | N/A 1-1/2 in | N/A 2.440 in62.0 mm | N/A 99.7 kN22400 lb | N/A 104 kN23400 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP09J040S | N/A 22209 | N/A 40 mm | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMPL09J040S | N/A 22209 | N/A 40 mm | N/A 2.370 in60.20 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMSN09J040S | N/A 22209 | N/A 40 mm | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP09J111S | N/A 22209 | N/A 1-11/16 in | N/A 2.370 in60.20 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMPL09J111S | N/A 22209 | N/A 1-11/16 in | N/A 2.370 in60.20 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMSN09J111S | N/A 22209 | N/A 1-11/16 in | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP09J112S | N/A 22209 | N/A 1-3/4 in | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMPL09J112S | N/A 22209 | N/A 1-3/4 in | N/A 2.370 in60.20 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMSN09J112S | N/A 22209 | N/A 1-3/4 in | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP09J045S | N/A 22209 | N/A 45 mm | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMPL09J045S | N/A 22209 | N/A 45 mm | N/A 2.370 in60.20 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 4.5 Kg10 lb |
N/A ![]() |
QMSN09J045S | N/A 22209 | N/A 45 mm | N/A 2.440 in62.0 mm | N/A 108 kN24200 lb | N/A 109 kN24500 lb | N/A Eccentric | N/A 10.5 Kg23 lb |
N/A ![]() |
QMP10J115S | N/A 22210 | N/A 1-15/16 in | N/A 2.440 in62.0 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A Eccentric | N/A 5.9 Kg13 lb |
N/A ![]() |
QMPL10J115S | N/A 22210 | N/A 1-15/16 in | N/A 2.440 in62.0 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A Eccentric | N/A 5.9 Kg13 lb |
N/A ![]() |
QMSN10J115S | N/A 22210 | N/A 1-15/16 in | N/A 2.680 in68.00 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A Eccentric | N/A 12.7 Kg28 lb |
N/A ![]() |
QMP10J050S | N/A 22210 | N/A 50 mm | N/A 2.440 in62.0 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A Eccentric | N/A 5.9 Kg13 lb |
N/A ![]() |