Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 60 mm N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 2 7/16 in N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 2 1/2 in N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22213 N/A 65 mm N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 11/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 11/16 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 11/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 3/4 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 3/4 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 3/4 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 70 mm N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 70 mm N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 70 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 15/16 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 2 15/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 75 mm N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 75 mm N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 75 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 3 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22215 N/A 3 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 80 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 3/16 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 1/4 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 85 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 7/16 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 3 1/2 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 2.38 in60.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
1 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3