Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 126 - 146 of 146 Unit of Measure: Imperial Metric Both « 6 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPX34J607S 23234 6 7/16 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.44 in
112.8
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPF34J608S 23234 6 1/2 in 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPG34J608S 23234 6 1/2 in 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.6
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPH34J608S 23234 6 1/2 in 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPX34J608S 23234 6 1/2 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.44 in
112.8
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPF34J170S 23234 170 mm 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPX34J170S 23234 170 mm 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.44 in
112.8
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPG34J170S 23234 170 mm 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.6
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPH34J170S 23234 170 mm 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPF34J615S 23234 6 15/16 in 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPG34J615S 23234 6 15/16 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.5 in
114.3
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPH34J615S 23234 6 15/16 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.5 in
114.3
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPX34J615S 23234 6 15/16 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.44 in
112.8
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPF34J700S 23234 7 in 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPG34J700S 23234 7 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.5 in
114.3
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPH34J700S 23234 7 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.5 in
114.3
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPX34J700S 23234 7 in 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.44 in
112.8
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPF34J180S 23234 180 mm 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPX34J180S 23234 180 mm 7.88 in
200
mm
21.63 in
549.4
mm
24.38 in
619.3
mm
4.44 in
112.8
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPG34J180S 23234 180 mm 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.6
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
QMPH34J180S 23234 180 mm 7.5 in
190.5
mm
20.88 in
530.4
mm
23.63 in
600.2
mm
4.63 in
117.5
mm
494000 lbf
2200000
N
373000 lbf
1660000
N
  Results 126 - 146 of 146 « 6 
<