Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
701 - 730 of 730 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
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
QMCW30J140SM N/A 23230 N/A 140 mm N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J140SEM N/A 23230 N/A 140 mm N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J140ST N/A 23230 N/A 140 mm N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J150SM N/A 23230 N/A 150 mm N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J150ST N/A 23230 N/A 150 mm N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J150STFG N/A 23230 N/A 150 mm N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J515SM N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J515SB N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J515SET N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J515SN N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J515SO N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J515ST N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J600SM N/A 23230 N/A 6 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J600SB N/A 23230 N/A 6 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J600SET N/A 23230 N/A 6 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J600SO N/A 23230 N/A 6 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW30J600ST N/A 23230 N/A 6 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMCW34J607SM N/A 23234 N/A 6 7/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J607SB N/A 23234 N/A 6 7/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J607SET N/A 23234 N/A 6 7/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J607ST N/A 23234 N/A 6 7/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J608SM N/A 23234 N/A 6 1/2 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J608SB N/A 23234 N/A 6 1/2 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J170SM N/A 23234 N/A 170 mm N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J615SM N/A 23234 N/A 6 15/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J615ST N/A 23234 N/A 6 15/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J700SM N/A 23234 N/A 7 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J700SET N/A 23234 N/A 7 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J700ST N/A 23234 N/A 7 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMCW34J180SM N/A 23234 N/A 180 mm N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
701 - 730 of 730 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15