Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
QMFYP11J204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY13J060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP13J060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY13J207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP13J207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY13J208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP13J208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY13J065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP13J065S | Bearing Number N/A 22213 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFYP15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.87 in199.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
QMFY18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |