Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 117 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFY18J085S 22218 85 mm 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFXP18J085S 22218 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFY18J307S 22218 3 7/16 in 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFXP18J307S 22218 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFY18J308S 22218 3 1/2 in 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFXP18J308S 22218 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFY18J090S 22218 90 mm 9.5 in
241.3
mm
0.875 in
24
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFXP18J090S 22218 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
QMFY20J311S 22220 3 11/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFXP20J311S 22220 3 11/16 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFY20J312S 22220 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFXP20J312S 22220 3 3/4 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFY20J100S 22220 100 mm 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFXP20J100S 22220 100 mm 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFY20J315S 22220 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFXP20J315S 22220 3 15/16 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFY20J400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFXP20J400S 22220 4 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QMFX22J110S 22222 110 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMFY22J110S 22222 110 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMFXP22J110S 22222 110 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMFX22J407S 22222 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMFY22J407S 22222 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMFXP22J407S 22222 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QMFX22J408S 22222 4 1/2 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 76 - 100 of 117 1 2 3 4 5 
<