Eccentric Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Eccentric Solid-Block Mounted Bearings
>
Eccentric Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Eccentric Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 50 of 159
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QMSN18J307S
22218
3 7/16
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN18J308S
22218
3 1/2
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QMSN20J100S
22220
100
mm
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J311S
22220
3 11/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J312S
22220
3 3/4
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J315S
22220
3 15/16
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN20J400S
22220
4
in
4.92
in
125
mm
12.56
in
319
mm
14.41
in
366
mm
113000
lbf
502000
N
97700
lbf
435000
N
QMSN22J110S
22222
110
mm
5.51
in
140
mm
13.07
in
332
mm
14.37
in
365
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN22J115S
22222
115
mm
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN22J407S
22222
4 7/16
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN22J408S
22222
4 1/2
in
5.91
in
150
mm
14.45
in
367
mm
15.75
in
400
mm
147000
lbf
653000
N
125000
lbf
555000
N
QMSN26J125S
22226
125
mm
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN26J130S
22226
130
mm
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN26J415S
22226
4 15/16
in
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN26J500S
22226
5
in
5.91
in
150
mm
15.83
in
402
mm
17.13
in
435
mm
212000
lbf
945000
N
170000
lbf
757000
N
QMSN08J035S
22208
35
mm
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMSN08J107S
22208
1 7/16
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMSN08J108S
22208
1 1/2
in
2.36
in
60
mm
6.26
in
159
mm
6.89
in
175
mm
22400
lbf
99700
N
23400
lbf
104000
N
QMSN30J507S
23230
5 7/16
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J508S
23230
5 1/2
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J140S
23230
140
mm
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J515S
23230
5 15/16
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J600S
23230
6
in
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMSN30J150S
23230
150
mm
6.69
in
170
mm
18.15
in
461
mm
18.86
in
479
mm
372000
lbf
1660000
N
286000
lbf
1270000
N
QMP08J035S
22208
35
mm
1.88
in
47.8
mm
4.69
in
119.1
mm
6
in
152.4
mm
22400
lbf
99700
N
23400
lbf
104000
N
Results 26 - 50 of 159
1
2
3
4
5
»
<