Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Eccentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Eccentric Solid-Block Mounted Bearings > Eccentric Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Eccentric Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 159 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPL08J035S 22208 35 mm 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMPMD08J035S 22208 35 mm 2.13 in
54.1
mm
5.18 in
131.6
mm
5.88 in
149.4
mm
N/A N/A
QMP08J107S 22208 1 7/16 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMPL08J107S 22208 1 7/16 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMPMD08J107S 22208 1 7/16 in 2.13 in
54.1
mm
5.18 in
131.6
mm
5.88 in
149.4
mm
N/A N/A
QMP08J108S 22208 1 1/2 in 2.13 in
54.1
mm
4.69 in
119.1
mm
6.5 in
165.1
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMPL08J108S 22208 1 1/2 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
22400 lbf
99700
N
23400 lbf
104000
N
QMPMD08J108S 22208 1 1/2 in 2.13 in
54.1
mm
5.5 in
139.7
mm
6.19 in
157.2
mm
N/A N/A
QMP09J040S 22209 40 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPL09J040S 22209 40 mm 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPMD09J040S 22209 40 mm 2.13 in
54.1
mm
5.5 in
139.7
mm
6.19 in
157.2
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMP09J111S 22209 1 11/16 in 2.13 in
54.1
mm
5.7 in
144.8
mm
6.5 in
165.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPL09J111S 22209 1 11/16 in 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPMD09J111S 22209 1 11/16 in 2.25 in
57.2
mm
6 in
152.4
mm
6.68 in
169.7
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMP09J112S 22209 1 3/4 in 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPL09J112S 22209 1 3/4 in 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPMD09J112S 22209 1 3/4 in 2.25 in
57.2
mm
6 in
152.4
mm
6.68 in
169.7
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMP09J045S 22209 45 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPL09J045S 22209 45 mm 2.13 in
54.1
mm
5.25 in
133.4
mm
5.75 in
146.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMPMD09J045S 22209 45 mm 2.25 in
57.2
mm
6 in
152.4
mm
6.68 in
169.7
mm
24200 lbf
108000
N
24500 lbf
109000
N
QMP10J115S 22210 1 15/16 in 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMPL10J115S 22210 1 15/16 in 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMPMD10J115S 22210 1 15/16 in 2.5 in
63.5
mm
6.38 in
162.1
mm
7.44 in
189
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMP10J050S 22210 50 mm 2.25 in
57.2
mm
6 in
152.4
mm
7.13 in
181.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
QMPL10J050S 22210 50 mm 2.25 in
57.2
mm
5.93 in
150.6
mm
6.36 in
161.5
mm
26600 lbf
118000
N
26300 lbf
117000
N
  Results 51 - 75 of 159  1 2 3 4 5 »  
<