Part Number |
Description |
Bore Diameter |
Belt Type |
Model |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
---|---|---|---|---|---|---|---|
68514457646 | Description N/A 2620 1" PULLEY | Bore Diameter N/A 1 in | Belt Type N/A B | Model N/A 2620 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457647 | Description N/A 2620 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Type N/A B | Model N/A 2620 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457651 | Description N/A 2630 1" PULLEY | Bore Diameter N/A 1 in | Belt Type N/A B | Model N/A 2630 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457652 | Description N/A 2630 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Type N/A B | Model N/A 2630 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457620 | Description N/A 2730 1" PULLEY | Bore Diameter N/A 1 in | Belt Type N/A B | Model N/A 2730 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457621 | Description N/A 2730 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Type N/A B | Model N/A 2730 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457625 | Description N/A 2750 1" PULLEY | Bore Diameter N/A 1 in | Belt Type N/A B | Model N/A 2750 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457626 | Description N/A 2750 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Type N/A B | Model N/A 2750 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457607 | Description N/A 2510 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Type N/A B | Model N/A 2510 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in |
68514457606 | Description N/A 2510 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Type N/A B | Model N/A 2510 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in |
68514457608 | Description N/A 2510 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Type N/A B | Model N/A 2510 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in |
68514457600 | Description N/A 2515 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Type N/A B | Model N/A 2515 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in |
68514457601 | Description N/A 2515 7/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Type N/A B | Model N/A 2515 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in |
68514457599 | Description N/A 2515 5/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Type N/A B | Model N/A 2515 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in |
68514457644 | Description N/A 2620 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Type N/A B | Model N/A 2620 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457643 | Description N/A 2620 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Type N/A B | Model N/A 2620 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457645 | Description N/A 2620 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Type N/A B | Model N/A 2620 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457649 | Description N/A 2630 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Type N/A B | Model N/A 2630 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457648 | Description N/A 2630 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Type N/A B | Model N/A 2630 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457650 | Description N/A 2630 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Type N/A B | Model N/A 2630 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in |
68514457618 | Description N/A 2730 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Type N/A B | Model N/A 2730 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457617 | Description N/A 2730 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Type N/A B | Model N/A 2730 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457619 | Description N/A 2730 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Type N/A B | Model N/A 2730 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457623 | Description N/A 2750 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Type N/A B | Model N/A 2750 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |
68514457622 | Description N/A 2750 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Type N/A B | Model N/A 2750 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in |