3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Keyway Size  (in)

Part Number

Description 

Bore Diameter 

Model

Belt Size

Keyway Size 

Outside Diameter

Max. Pitch Diameter (Dimension PD)

Sort by
68514418123 N/A 3402 1/2 PULLEY NO KW N/A 1/2 in N/A 3402 N/A Any A Type N/A 1/8 x 1/16 in N/A 3.380 in N/A 3.130 in
68514418124 N/A 3402 5/8 PULLEY N/A 5/8 in N/A 3402 N/A Any A Type N/A 3/16 x 3/32 in N/A 3.380 in N/A 3.130 in
68514437697 N/A 3402 3/4 PULLEY N/A 3/4 in N/A 3402 N/A Any A Type N/A 3/16 x 3/32 in N/A 3.380 in N/A 3.130 in
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1