Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514427807 | Description N/A 3403 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3403 |
68514427810 | Description N/A 3405 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3405 |
68514427813 | Description N/A 3407 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3407 |
68514427816 | Description N/A 4005 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4005 |
68514427819 | Description N/A 4007 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4007 |
68514442044 | Description N/A 4010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4010 |
68514427822 | Description N/A 5005 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514437369 | Description N/A 5005 A 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5005A |
68514427093 | Description N/A 5010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514442098 | Description N/A 5010 A 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5010A |
68514427828 | Description N/A 5015 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5015 |
68514442102 | Description N/A 5015 A 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5015A |
68514427832 | Description N/A 6010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |
68514427837 | Description N/A 6020 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427842 | Description N/A 6030 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427848 | Description N/A 7010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427853 | Description N/A 7020 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427858 | Description N/A 7030 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7030 |
68514427863 | Description N/A 7050 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7050 |
68514427868 | Description N/A 8210 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8210 |
68514427873 | Description N/A 8220 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
68514427878 | Description N/A 8230 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
68514427883 | Description N/A 8250 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
68514427808 | Description N/A 3403 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3403 |
68514427811 | Description N/A 3405 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3405 |