Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514427870 | Description N/A 8210-7/8-PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8210 |
Add To Cart
Request Quote |
|
| 68514427876 | Description N/A 8220-1"-PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
Add To Cart
Request Quote |
|
| 68514427877 | Description N/A 8220-1-1/8-PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
Add To Cart
Request Quote |
|
| 68514427874 | Description N/A 8220-3/4-PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
Add To Cart
Request Quote |
|
| 68514427873 | Description N/A 8220-5/8-PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
Add To Cart
Request Quote |
|
| 68514427875 | Description N/A 8220-7/8-PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
Add To Cart
Request Quote |
|
| 68514427881 | Description N/A 8230-1"-PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
Add To Cart
Request Quote |
|
| 68514427882 | Description N/A 8230-1-1/8-PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
Add To Cart
Request Quote |
|
| 68514427879 | Description N/A 8230-3/4-PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
Add To Cart
Request Quote |
|
| 68514427878 | Description N/A 8230-5/8-PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
Add To Cart
Request Quote |
|
| 68514427880 | Description N/A 8230-7/8-PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
Add To Cart
Request Quote |
|
| 68514427886 | Description N/A 8250-1"-PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
Add To Cart
Request Quote |
|
| 68514427887 | Description N/A 8250-1-1/8-PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
Add To Cart
Request Quote |
|
| 68514427884 | Description N/A 8250-3/4-PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
Add To Cart
Request Quote |
|
| 68514427883 | Description N/A 8250-5/8-PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
Add To Cart
Request Quote |
|
| 68514427885 | Description N/A 8250-7/8-PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
Add To Cart
Request Quote |