Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
---|---|---|---|---|---|---|---|
68514427093 | Description N/A 5010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514427094 | Description N/A 5010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514427095 | Description N/A 5010 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514427807 | Description N/A 3403 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3403 |
68514427808 | Description N/A 3403 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3403 |
68514427810 | Description N/A 3405 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3405 |
68514427811 | Description N/A 3405 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3405 |
68514427813 | Description N/A 3407 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3407 |
68514427814 | Description N/A 3407 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3407 |
68514427816 | Description N/A 4005 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4005 |
68514427817 | Description N/A 4005 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4005 |
68514427819 | Description N/A 4007 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4007 |
68514427820 | Description N/A 4007 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4007 |
68514427822 | Description N/A 5005 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514427823 | Description N/A 5005 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514427824 | Description N/A 5005 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514427825 | Description N/A 5005 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514427826 | Description N/A 5010 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514427828 | Description N/A 5015 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5015 |
68514427829 | Description N/A 5015 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5015 |
68514427830 | Description N/A 5015 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5015 |
68514427831 | Description N/A 5015 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5015 |
68514427832 | Description N/A 6010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |
68514427833 | Description N/A 6010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |
68514427834 | Description N/A 6010 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |