Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
---|---|---|---|---|---|---|---|
68514427835 | Description N/A 6010 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |
68514427836 | Description N/A 6010 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |
68514427837 | Description N/A 6020 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427838 | Description N/A 6020 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427839 | Description N/A 6020 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427840 | Description N/A 6020 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427841 | Description N/A 6020 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427842 | Description N/A 6030 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427843 | Description N/A 6030 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427844 | Description N/A 6030 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427845 | Description N/A 6030 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427846 | Description N/A 6030 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427848 | Description N/A 7010 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427849 | Description N/A 7010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427850 | Description N/A 7010 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427851 | Description N/A 7010 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427852 | Description N/A 7010 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427853 | Description N/A 7020 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427854 | Description N/A 7020 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427855 | Description N/A 7020 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427856 | Description N/A 7020 1" PULLEY | Bore Diameter N/A 1 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427857 | Description N/A 7020 1-1/8 PULLEY | Bore Diameter N/A 1 1/8 in | Belt Size N/A Any B Type | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427858 | Description N/A 7030 5/8 PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7030 |
68514427859 | Description N/A 7030 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7030 |
68514427860 | Description N/A 7030 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7030 |