All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 658  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

02474 - 02420-B 2400 1 1/8 in
28.575
mm
2.6875 in
68.263
mm
0.875 in
22.225
mm
0.6875 in
17.463
mm
0.3437 in
8.730
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
02474A - 02420-B 2400 1.1806 in
29.987
mm
2.6875 in
68.263
mm
0.875 in
22.225
mm
0.6875 in
17.463
mm
0.3437 in
8.730
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
02475 - 02420-B 2400 1 1/4 in
31.75
mm
2.6875 in
68.263
mm
0.875 in
22.225
mm
0.6875 in
17.463
mm
0.3437 in
8.730
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
02476 - 02420-B 2400 1 1/4 in
31.75
mm
2.6875 in
68.263
mm
0.875 in
22.225
mm
0.6875 in
17.463
mm
0.3437 in
8.730
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
02473 - 02420-B 2400 1 in
25.40
mm
2.6875 in
68.263
mm
0.875 in
22.225
mm
0.6875 in
17.463
mm
0.3437 in
8.730
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
05079 - 05185-B 5000 0.7869 in
19.987
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.4375 in
11.113
mm
0.2381 in
6.048
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
05075 - 05185-B 5000 3/4 in
19.05
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.4375 in
11.113
mm
0.2377 in
6.038
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
05066 - 05185-B 5000 0.6690 in
16.993
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.4375 in
11.113
mm
0.2377 in
6.038
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
05062 - 05185-B 5000 5/8 in
15.875
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.4375 in
11.113
mm
0.2377 in
6.038
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
07098 - 07196-B 7000 0.9835 in
24.981
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
0.3750 in
9.525
mm
0.2657 in
6.749
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07087 - 07196-B 7000 7/8 in
22.225
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
0.3750 in
9.525
mm
0.2657 in
6.749
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07098 - 07204-B 7000 0.9835 in
24.981
mm
2.047 in
51.994
mm
0.5614 in
14.260
mm
0.5000 in
12.700
mm
0.2000 in
5.080
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07079 - 07204-B 7000 0.7874 in
20
mm
2.047 in
51.994
mm
0.5614 in
14.260
mm
0.5000 in
12.700
mm
0.2000 in
5.080
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07093 - 07204-B 7000 15/16 in
23.813
mm
2.047 in
51.994
mm
0.5614 in
14.260
mm
0.5000 in
12.700
mm
0.2000 in
5.080
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07087 - 07204-B 7000 7/8 in
22.225
mm
2.047 in
51.994
mm
0.5614 in
14.260
mm
0.5000 in
12.700
mm
0.2000 in
5.080
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07087X - 07210XB 7000 7/8 in
22.225
mm
2 in
50.8
mm
0.5614 in
14.260
mm
0.5000 in
12.700
mm
0.2000 in
5.080
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
07100-SA - 07210XB 7000 1 in
25.40
mm
2 in
50.8
mm
0.5614 in
14.260
mm
0.5000 in
12.700
mm
0.2000 in
5.080
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
08125 - 08231-B 8000 1 1/4 in
31.75
mm
2.3125 in
58.738
mm
0.5937 in
15.080
mm
0.4219 in
10.716
mm
0.2652 in
6.736
mm
7130 lbf
31700
N
7880 lbf
35000
N
CAD Icon (for items table)
09067 - 09195AB 9000 3/4 in
19.05
mm
1.9380 in
49.225
mm
0.7500 in
19.050
mm
0.5625 in
14.288
mm
0.2755 in
6.998
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
09070 - 09195AB 9000 0.6950 in
17.653
mm
1.9380 in
49.225
mm
0.8480 in
21.539
mm
0.5625 in
14.288
mm
0.3468 in
8.809
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
09074 - 09195AB 9000 3/4 in
19.05
mm
1.9380 in
49.225
mm
0.8480 in
21.539
mm
0.5625 in
14.288
mm
0.3468 in
8.809
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
09075 - 09195AB 9000 0.7480 in
18.999
mm
1.9380 in
49.225
mm
0.8792 in
22.332
mm
0.5625 in
14.288
mm
0.3780 in
9.601
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
09076 - 09195AB 9000 0.7480 in
18.999
mm
1.9380 in
49.225
mm
0.8792 in
22.332
mm
0.5625 in
14.288
mm
0.3780 in
9.601
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
09078 - 09195AB 9000 3/4 in
19.05
mm
1.9380 in
49.225
mm
0.8480 in
21.539
mm
0.5625 in
14.288
mm
0.3468 in
8.809
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
09081 - 09195AB 9000 0.8120 in
20.625
mm
1.9380 in
49.225
mm
0.8480 in
21.539
mm
0.5625 in
14.288
mm
0.3468 in
8.809
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
  Results 1 - 25 of 658  1 2 3 4 5 »