Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 226 - 250 of 658 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

389 - 382-B 385 2.1880 in
55.575
mm
3.8125 in
96.838
mm
0.8640 in
21.946
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
24200 lbf
108000
N
24100 lbf
107000
N
387A - 382-B 385 2 1/4 in
57.15
mm
3.8125 in
96.838
mm
0.8640 in
21.946
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
24200 lbf
108000
N
24100 lbf
107000
N
385 - 382-B 385 2.1654 in
55.001
mm
3.8125 in
96.838
mm
0.8640 in
21.946
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
24200 lbf
108000
N
24100 lbf
107000
N
3977 - 3920-B 3900 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31200 lbf
139000
N
43000 lbf
191000
N
3982 - 3920-B 3900 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31200 lbf
139000
N
43000 lbf
191000
N
3979 - 3920-B 3900 2 1/4 in
57.15
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31200 lbf
139000
N
43000 lbf
191000
N
3980 - 3920-B 3900 2 3/8 in
60.325
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31200 lbf
139000
N
43000 lbf
191000
N
3981 - 3920-B 3900 2.3125 in
58.738
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31200 lbf
139000
N
43000 lbf
191000
N
3984 - 3920-B 3900 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31200 lbf
139000
N
43000 lbf
191000
N
39250 - 39412-B 39000 2 1/2 in
63.500
mm
4.1250 in
104.775
mm
0.8661 in
21.999
mm
0.6250 in
15.875
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
27000 lbf
120000
N
39236 - 39412-B 39000 2.3617 in
59.987
mm
4.1250 in
104.775
mm
0.8661 in
21.999
mm
0.6250 in
15.875
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
27000 lbf
120000
N
395CS - 394AB 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.9230 in
23.444
mm
0.7411 in
18.824
mm
0.3690 in
9.373
mm
22200 lbf
98900
N
28100 lbf
125000
N
395-S - 394AB 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
395X - 394AB 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
396 - 394AB 395 1.9685 in
50
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
396A - 394AB 395 1.7712 in
44.988
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
397 - 394AB 395 2.3622 in
60
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
395 - 394AB 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
392A - 394AB 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
399A - 394AB 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
399AS - 394AB 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
390A - 394AB 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
390 - 394AB 395 2 1/4 in
57.15
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
395A - 394AB 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
392 - 394AB 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.3120 in
7.925
mm
22200 lbf
98900
N
28100 lbf
125000
N
  Results 226 - 250 of 658 « 6 7 8 9 10 »  
<