All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 658
«
11
12
13
14
15
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
39590 - 39520-B
39500
2.6250
in
66.675
mm
4-7/16
in
112.713
mm
1.1875
in
30.163
mm
0.9375
in
23.813
mm
0.4688
in
11.908
mm
37500
lbf
167000
N
50300
lbf
224000
N
41100 - 41286-B
41000
1
in
25.40
mm
2.8593
in
72.626
mm
0.9550
in
24.257
mm
0.6875
in
17.463
mm
0.5000
in
12.700
mm
18600
lbf
82600
N
14400
lbf
64100
N
41125 - 41286-B
41000
1 1/8
in
28.575
mm
2.8593
in
72.626
mm
0.9550
in
24.257
mm
0.6875
in
17.463
mm
0.5000
in
12.700
mm
18600
lbf
82600
N
14400
lbf
64100
N
41106 - 41286-B
41000
1.0625
in
26.988
mm
2.8593
in
72.626
mm
0.9550
in
24.257
mm
0.6875
in
17.463
mm
0.5000
in
12.700
mm
18600
lbf
82600
N
14400
lbf
64100
N
42381 - 42587-B
42000
3.8125
in
96.838
mm
5 7/8
in
149.225
mm
1.1406
in
28.971
mm
0.9688
in
24.608
mm
0.5000
in
12.700
mm
43400
lbf
193000
N
54300
lbf
241000
N
42350 - 42587-B
42000
3 1/2
in
88.900
mm
5 7/8
in
149.225
mm
1.1406
in
28.971
mm
0.9688
in
24.608
mm
0.5000
in
12.700
mm
43400
lbf
193000
N
54300
lbf
241000
N
42362 - 42587-B
42000
3.6250
in
92.075
mm
5 7/8
in
149.225
mm
1.1406
in
28.971
mm
0.9688
in
24.608
mm
0.5000
in
12.700
mm
36600
lbf
163000
N
54300
lbf
241000
N
42368 - 42587-B
42000
3 11/16
in
93.663
mm
5 7/8
in
149.225
mm
1.1406
in
28.971
mm
0.9688
in
24.608
mm
0.5000
in
12.700
mm
43400
lbf
193000
N
54300
lbf
241000
N
42375 - 42587-B
42000
3 3/4
in
95.250
mm
5 7/8
in
149.225
mm
1.1406
in
28.971
mm
0.9688
in
24.608
mm
0.5000
in
12.700
mm
43400
lbf
193000
N
54300
lbf
241000
N
42690 - 42620-B
42600
3.0625
in
77.788
mm
5
in
127
mm
1.2205
in
31.001
mm
0.8750
in
22.225
mm
0.5313
in
13.495
mm
36200
lbf
161000
N
49800
lbf
222000
N
42687 - 42623-B
42600
3
in
76.2
mm
5.1181
in
130
mm
1.2205
in
31.001
mm
0.8750
in
22.225
mm
0.5313
in
13.495
mm
36200
lbf
161000
N
49800
lbf
222000
N
441 - 432AB
435
1.3780
in
35.001
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
440 - 432AB
435
1 1/2
in
38.10
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
439 - 432AB
435
1 5/8
in
41.275
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
438W - 432AB
435
1 3/4
in
44.45
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4378
in
11.120
mm
28500
lbf
127000
N
32400
lbf
144000
N
438 - 432AB
435
1 3/4
in
44.45
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
437 - 432AB
435
1.8020
in
45.771
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4378
in
11.120
mm
28500
lbf
127000
N
32400
lbf
144000
N
436 - 432AB
435
1.8125
in
46.038
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
435 - 432AB
435
1 3/4
in
44.45
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
442-S - 432AB
435
1.5748
in
40
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
443 - 432AB
435
1 1/4
in
31.75
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
444 - 432AB
435
1 1/2
in
38.10
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
449 - 432AB
435
1 3/8
in
34.925
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
447 - 432AB
435
1 5/8
in
41.275
mm
3.6250
in
92.075
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
436 - 432-B
435
1.8125
in
46.038
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
0.8750
in
22.225
mm
0.4376
in
11.115
mm
28500
lbf
127000
N
32400
lbf
144000
N
Results 251 - 275 of 658
«
11
12
13
14
15
»