Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 276 - 300 of 658 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

440 - 432-B 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
449 - 432-B 435 1 3/8 in
34.925
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
438 - 432-B 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
442-S - 432-B 435 1.5748 in
40
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
435 - 432-B 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
441 - 432-B 435 1.3780 in
35.001
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
444 - 432-B 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
447 - 432-B 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
44143 - 44348-B 44000 1 7/16 in
36.513
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
44150 - 44348-B 44000 1 1/2 in
38.10
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
44156 - 44348-B 44000 1 9/16 in
39.688
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
44157 - 44348-B 44000 1.5748 in
40
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
44162 - 44348-B 44000 1 5/8 in
41.275
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
44158 - 44348-B 44000 1 9/16 in
39.688
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
45291 - 45220-B 45200 2 1/4 in
57.15
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
45290 - 45220-B 45200 2 1/4 in
57.15
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
45285A - 45220-B 45200 2 in
50.80
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
45285 - 45220-B 45200 2 in
50.80
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
460 - 453-B 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
462 - 453-B 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
461 - 453-B 455 1.6870 in
42.850
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
30500 lbf
136000
N
37200 lbf
166000
N
456 - 453-B 455 2 1/8 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
469 - 453-B 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
455 - 453-B 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
36100 lbf
161000
N
37200 lbf
166000
N
455-S - 453-B 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
  Results 276 - 300 of 658 « 11 12 13 14 15 »  
<