All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 658 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

440 - 432-B 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
449 - 432-B 435 1 3/8 in
34.925
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
438 - 432-B 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
442-S - 432-B 435 1.5748 in
40
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
435 - 432-B 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
441 - 432-B 435 1.3780 in
35.001
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
444 - 432-B 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
447 - 432-B 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
44143 - 44348-B 44000 1 7/16 in
36.513
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
44150 - 44348-B 44000 1 1/2 in
38.10
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
44156 - 44348-B 44000 1 9/16 in
39.688
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
44157 - 44348-B 44000 1.5748 in
40
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
44162 - 44348-B 44000 1 5/8 in
41.275
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
44158 - 44348-B 44000 1 9/16 in
39.688
mm
3.4843 in
88.501
mm
0.9330 in
23.698
mm
0.6875 in
17.463
mm
0.5312 in
13.492
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
45291 - 45220-B 45200 2 1/4 in
57.15
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
45290 - 45220-B 45200 2 1/4 in
57.15
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
45285A - 45220-B 45200 2 in
50.80
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
45285 - 45220-B 45200 2 in
50.80
mm
4.1250 in
104.775
mm
1.2188 in
30.958
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
460 - 453-B 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
462 - 453-B 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
461 - 453-B 455 1.6870 in
42.850
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
456 - 453-B 455 2.1250 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
469 - 453-B 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
455 - 453-B 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
455-S - 453-B 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4376 in
11.115
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
  Results 276 - 300 of 658 « 11 12 13 14 15 »