Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 301 - 325 of 658 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

467 - 453-B 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
36100 lbf
161000
N
37200 lbf
166000
N
466-S - 453-B 455 2 3/16 in
55.563
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
36100 lbf
161000
N
37200 lbf
166000
N
469 - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
464A - 453XB 455 1 5/8 in
41.275
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
466 - 453XB 455 2.1649 in
54.988
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
465 - 453XB 455 1.9685 in
50
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
468 - 453XB 455 2.0625 in
52.388
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
467 - 453XB 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3439 in
8.735
mm
36100 lbf
161000
N
37200 lbf
166000
N
456 - 453XB 455 2 1/8 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
455W - 453XB 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
455 - 453XB 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
455A - 453XB 455 1 1/2 in
38.10
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
461 - 453XB 455 1.6870 in
42.850
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
460 - 453XB 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
462 - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
462A - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
457 - 453XB 455 1 9/16 in
39.688
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
462W - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
458 - 453XB 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
46780 - 46720-B 46700 6.25 in
158.750
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.5313 in
13.495
mm
68200 lbf
303000
N
143000 lbf
635000
N
46790 - 46720-B 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.5313 in
13.495
mm
68200 lbf
303000
N
143000 lbf
635000
N
46792 - 46720-B 46700 6.5625 in
166.688
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.5313 in
13.495
mm
68200 lbf
303000
N
143000 lbf
635000
N
482 - 472-B 475 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
477 - 472-B 475 2 1/2 in
63.500
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
478 - 472-B 475 2.5591 in
65.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
  Results 301 - 325 of 658 « 11 12 13 14 15 »  
<