All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 658 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

467 - 453-B 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
466-S - 453-B 455 2 3/16 in
55.563
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.113
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
469 - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
464A - 453XB 455 1 5/8 in
41.275
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
466 - 453XB 455 2.1649 in
54.988
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
465 - 453XB 455 1.9685 in
50
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
468 - 453XB 455 2.0625 in
52.388
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
467 - 453XB 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3439 in
8.735
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
456 - 453XB 455 2.1250 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
455W - 453XB 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
455 - 453XB 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
455A - 453XB 455 1 1/2 in
38.10
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
461 - 453XB 455 1.6870 in
42.850
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
460 - 453XB 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
462 - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
462A - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
457 - 453XB 455 1 9/16 in
39.688
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
462W - 453XB 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
458 - 453XB 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.9687 in
24.605
mm
0.3440 in
8.738
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
46780 - 46720-B 46700 6.25 in
158.750
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.5313 in
13.495
mm
68200 lbf
303000
N
143000 lbf
635000
N
CAD Icon (for items table)
46790 - 46720-B 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.5313 in
13.495
mm
68200 lbf
303000
N
143000 lbf
635000
N
CAD Icon (for items table)
46792 - 46720-B 46700 6.5625 in
166.688
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.5313 in
13.495
mm
68200 lbf
303000
N
143000 lbf
635000
N
CAD Icon (for items table)
482 - 472-B 475 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
477 - 472-B 475 2 1/2 in
63.500
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
478 - 472-B 475 2.5591 in
65.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
  Results 301 - 325 of 658 « 11 12 13 14 15 »