All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 326 - 350 of 658 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

479 - 472-B 475 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
480 - 472-B 475 2 11/16 in
68.263
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
475 - 472-B 475 2.1654 in
55.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
484 - 472-B 475 2.7559 in
70
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9542 in
24.237
mm
0.4368 in
11.095
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
47686 - 47620-B 47600 3 1/4 in
82.550
mm
5 1/4 in
133.350
mm
1.3125 in
33.338
mm
1.0313 in
26.195
mm
0.5000 in
12.700
mm
48100 lbf
214000
N
58900 lbf
262000
N
CAD Icon (for items table)
47685 - 47620-B 47600 3 1/4 in
82.550
mm
5 1/4 in
133.350
mm
1.3125 in
33.338
mm
1.0313 in
26.195
mm
0.5000 in
12.700
mm
48100 lbf
214000
N
58900 lbf
262000
N
CAD Icon (for items table)
47681 - 47620-B 47600 3 3/16 in
80.963
mm
5 1/4 in
133.350
mm
1.3125 in
33.338
mm
1.0313 in
26.195
mm
0.5000 in
12.700
mm
48100 lbf
214000
N
58900 lbf
262000
N
CAD Icon (for items table)
47890 - 47825-B 47800 3.6250 in
92.075
mm
5.625 in
142.875
mm
1.375 in
34.925
mm
1.0313 in
26.195
mm
0.5937 in
15.080
mm
44300 lbf
197000
N
69000 lbf
307000
N
CAD Icon (for items table)
47896 - 47825-B 47800 3 3/4 in
95.250
mm
5.625 in
142.875
mm
1.375 in
34.925
mm
1.0313 in
26.195
mm
0.5937 in
15.080
mm
44300 lbf
197000
N
69000 lbf
307000
N
CAD Icon (for items table)
48290 - 48220-B 48200 5 in
127
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
1.3125 in
33.338
mm
0.5000 in
12.700
mm
60200 lbf
268000
N
111000 lbf
493000
N
CAD Icon (for items table)
48286 - 48220-B 48200 4.8750 in
123.825
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
1.3125 in
33.338
mm
0.5000 in
12.700
mm
60200 lbf
268000
N
111000 lbf
493000
N
CAD Icon (for items table)
48385 - 48320-B 48300 5.2500 in
133.350
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.4688 in
11.908
mm
63600 lbf
283000
N
122000 lbf
542000
N
CAD Icon (for items table)
48685 - 48620-B 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.5625 in
39.688
mm
1.3437 in
34.13
mm
0.5000 in
12.700
mm
64400 lbf
286000
N
126000 lbf
560000
N
CAD Icon (for items table)
495 - 493-B 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
0.8750 in
22.225
mm
0.5305 in
13.475
mm
34700 lbf
154000
N
48600 lbf
216000
N
CAD Icon (for items table)
498 - 493-B 495 3.3125 in
84.138
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
0.8750 in
22.225
mm
0.5305 in
13.475
mm
34700 lbf
154000
N
48600 lbf
216000
N
CAD Icon (for items table)
495A - 493-B 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
0.8750 in
22.225
mm
0.5305 in
13.475
mm
34700 lbf
154000
N
48600 lbf
216000
N
CAD Icon (for items table)
496 - 493-B 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
0.8750 in
22.225
mm
0.5305 in
13.475
mm
34700 lbf
154000
N
48600 lbf
216000
N
CAD Icon (for items table)
497 - 493-B 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
0.8750 in
22.225
mm
0.5305 in
13.475
mm
34700 lbf
154000
N
48600 lbf
216000
N
CAD Icon (for items table)
49576 - 49520-B 49500 1 3/4 in
44.45
mm
4 in
101.600
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
0.4688 in
11.908
mm
35400 lbf
157000
N
35000 lbf
155000
N
CAD Icon (for items table)
49585 - 49520-B 49500 2 in
50.80
mm
4 in
101.600
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
0.4688 in
11.908
mm
35400 lbf
157000
N
35000 lbf
155000
N
CAD Icon (for items table)
52400 - 52618-B 52000 4 in
101.600
mm
6.1875 in
157.163
mm
1.4219 in
36.116
mm
1.0313 in
26.195
mm
0.6562 in
16.667
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
EE526130 - 526190-B 526000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
3.1562 in
80.167
mm
2.3750 in
60.325
mm
1.6250 in
41.275
mm
281000 lbf
1250000
N
523000 lbf
2320000
N
CAD Icon (for items table)
52375 - 52630XB 52000 3 3/4 in
95.250
mm
6.2992 in
160
mm
1.4219 in
36.116
mm
1.0313 in
26.195
mm
0.6562 in
16.667
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
52400 - 52630XB 52000 4 in
101.600
mm
6.2992 in
160
mm
1.4219 in
36.116
mm
1.0313 in
26.195
mm
0.6562 in
16.667
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
52387 - 52637-B 52000 3.8750 in
98.425
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
1.0313 in
26.195
mm
0.6562 in
16.667
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
  Results 326 - 350 of 658 « 11 12 13 14 15 »