All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 658 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

52375 - 52637-B 52000 3 3/4 in
95.250
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
1.0313 in
26.195
mm
0.6562 in
16.667
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
52400 - 52637-B 52000 4 in
101.600
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
1.0313 in
26.195
mm
0.6562 in
16.667
mm
50200 lbf
223000
N
77000 lbf
343000
N
CAD Icon (for items table)
546 - 532-B 535 1.9678 in
49.982
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
545 - 532-B 535 1 15/16 in
49.213
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
542 - 532-B 535 1 1/2 in
38.10
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
53176 - 53387-B 53000 1 3/4 in
44.45
mm
3.8750 in
98.425
mm
1.1142 in
28.301
mm
0.8125 in
20.638
mm
0.6563 in
16.670
mm
26700 lbf
119000
N
23400 lbf
104000
N
CAD Icon (for items table)
53162 - 53387-B 53000 1 5/8 in
41.275
mm
3.8750 in
98.425
mm
1.1142 in
28.301
mm
0.8125 in
20.638
mm
0.6563 in
16.670
mm
26700 lbf
119000
N
23400 lbf
104000
N
CAD Icon (for items table)
555-S - 552-B 555 2 1/4 in
57.15
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
558 - 552-B 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
557-S - 552-B 555 2.1250 in
53.975
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
559 - 552-B 555 2 1/2 in
63.500
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
554 - 552-B 555 2 7/16 in
61.913
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
560 - 552-B 555 2.6250 in
66.675
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
560-S - 552-B 555 2 11/16 in
68.263
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
5595 - 5535-B 5500 2.5938 in
65.883
mm
4 13/16 in
122.238
mm
1.7230 in
43.764
mm
1.4375 in
36.513
mm
0.5313 in
13.495
mm
63000 lbf
280000
N
73500 lbf
327000
N
CAD Icon (for items table)
557-S - 553-BA 555 2.1250 in
53.975
mm
5 in
127
mm
1.4440 in
36.678
mm
1.3750 in
34.925
mm
0.281 in
7.137
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
558-S - 553-SB 555 2.3617 in
59.987
mm
5.1159 in
129.944
mm
1.4440 in
36.678
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
55206 - 55437-B 55000 2.0625 in
52.388
mm
4.3750 in
111.125
mm
1.0594 in
26.909
mm
0.8125 in
20.638
mm
0.5938 in
15.083
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
55206C - 55437-B 55000C 2.0625 in
52.388
mm
4.3750 in
111.125
mm
1.0594 in
26.909
mm
0.8125 in
20.638
mm
0.5938 in
15.083
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
55200C - 55437-B 55000C 2 in
50.80
mm
4.3750 in
111.125
mm
1.0594 in
26.909
mm
0.8125 in
20.638
mm
0.5938 in
15.083
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
55200 - 55437-B 55000 2 in
50.80
mm
4.3750 in
111.125
mm
1.0594 in
26.909
mm
0.8125 in
20.638
mm
0.5938 in
15.083
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
568 - 563-B 565 2.9062 in
73.817
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
CAD Icon (for items table)
567X - 563-B 565 2.8750 in
73.025
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
CAD Icon (for items table)
569 - 563-B 565 2.5576 in
64.963
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
CAD Icon (for items table)
570 - 563-B 565 2 11/16 in
68.263
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
CAD Icon (for items table)
  Results 351 - 375 of 658 « 11 12 13 14 15 »