Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 376 - 400 of 658 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

567 - 563-B 565 2.8750 in
73.025
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
566 - 563-B 565 2 3/4 in
69.850
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
565 - 563-B 565 2 1/2 in
63.500
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
567A - 563-B 565 2 13/16 in
71.438
mm
5 in
127
mm
1.4240 in
36.170
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
44100 lbf
196000
N
58900 lbf
262000
N
56425 - 56650-B 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
1.0625 in
26.988
mm
0.6250 in
15.875
mm
50900 lbf
226000
N
79700 lbf
355000
N
581 - 572-B 575 3 3/16 in
80.963
mm
5.5115 in
139.992
mm
1.4212 in
36.098
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
46500 lbf
207000
N
65400 lbf
291000
N
577 - 572-B 575 2 15/16 in
74.613
mm
5.5115 in
139.992
mm
1.4212 in
36.098
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
46500 lbf
207000
N
65400 lbf
291000
N
580 - 572-B 575 3 1/4 in
82.550
mm
5.5115 in
139.992
mm
1.4212 in
36.098
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
46500 lbf
207000
N
65400 lbf
291000
N
575 - 572-B 575 3 in
76.2
mm
5.5115 in
139.992
mm
1.4212 in
36.098
mm
1.1250 in
28.575
mm
0.5625 in
14.288
mm
46500 lbf
207000
N
65400 lbf
291000
N
595A - 592-B 595 3.1250 in
79.375
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
594 - 592-B 595 3 3/4 in
95.250
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
597 - 592-B 595 3 11/16 in
93.663
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
593 - 592-B 595 3 1/2 in
88.900
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
594A - 592-B 595 3 3/4 in
95.250
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
595 - 592-B 595 3 1/4 in
82.550
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
596 - 592-B 595 3.3750 in
85.725
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
596-S - 592-B 595 3 7/16 in
87.313
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
598 - 592-B 595 3.6250 in
92.075
mm
6 in
152.400
mm
1.4300 in
36.322
mm
1.1875 in
30.163
mm
0.6250 in
15.875
mm
48600 lbf
216000
N
71600 lbf
319000
N
59201 - 59412-B 59000 2 in
50.80
mm
4.1250 in
104.775
mm
1.4375 in
36.513
mm
1.1250 in
28.575
mm
0.4688 in
11.908
mm
45500 lbf
202000
N
45400 lbf
202000
N
59187 - 59429-B 59000 1 7/8 in
47.625
mm
4.2900 in
108.966
mm
1.4375 in
36.513
mm
1.0625 in
26.988
mm
0.5625 in
14.288
mm
45500 lbf
202000
N
45400 lbf
202000
N
59175 - 59429-B 59000 1 3/4 in
44.45
mm
4.2900 in
108.966
mm
1.4375 in
36.513
mm
1.0625 in
26.988
mm
0.5625 in
14.288
mm
45500 lbf
202000
N
45400 lbf
202000
N
621 - 612-B 615 2 1/8 in
53.975
mm
4 3/4 in
120.650
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6562 in
16.667
mm
46600 lbf
207000
N
54800 lbf
244000
N
620 - 612-B 615 1 9/16 in
39.688
mm
4 3/4 in
120.650
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6562 in
16.667
mm
46600 lbf
207000
N
54800 lbf
244000
N
619 - 612-B 615 2 in
50.80
mm
4 3/4 in
120.650
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6562 in
16.667
mm
46600 lbf
207000
N
54800 lbf
244000
N
617 - 612-B 615 1 7/8 in
47.625
mm
4 3/4 in
120.650
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6525 in
16.574
mm
46600 lbf
207000
N
54800 lbf
244000
N
  Results 376 - 400 of 658 « 16 17 18 19 20 »  
<