All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 658
«
16
17
18
19
20
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
615 - 612-B
615
1 3/4
in
44.45
mm
4 3/4
in
120.650
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6525
in
16.574
mm
46600
lbf
207000
N
54800
lbf
244000
N
6277 - 6220-B
6200
1 3/4
in
44.45
mm
5
in
127
mm
2.0625
in
52.388
mm
1.6250
in
41.275
mm
0.6875
in
17.463
mm
68800
lbf
306000
N
83300
lbf
370000
N
6280 - 6220-B
6200
2.1250
in
53.975
mm
5
in
127
mm
2.0625
in
52.388
mm
1.6250
in
41.275
mm
0.6875
in
17.463
mm
68800
lbf
306000
N
83300
lbf
370000
N
6375 - 6320-B
6300
2 1/4
in
57.15
mm
5.3447
in
135.755
mm
2.2050
in
56.007
mm
1.7500
in
44.450
mm
0.6875
in
17.463
mm
72300
lbf
321000
N
90900
lbf
404000
N
6386 - 6320-B
6300
2.6250
in
66.675
mm
5.3447
in
135.755
mm
2.2050
in
56.007
mm
1.7500
in
44.450
mm
0.6875
in
17.463
mm
72300
lbf
321000
N
90900
lbf
404000
N
6381 - 6320-B
6300
2.1649
in
54.988
mm
5.3447
in
135.755
mm
2.2050
in
56.007
mm
1.7500
in
44.450
mm
0.6875
in
17.463
mm
72300
lbf
321000
N
90900
lbf
404000
N
6380 - 6320-B
6300
2.1580
in
54.813
mm
5.3447
in
135.755
mm
2.2050
in
56.007
mm
1.7500
in
44.450
mm
0.6875
in
17.463
mm
72300
lbf
321000
N
90900
lbf
404000
N
6379 - 6320-B
6300
2.5625
in
65.088
mm
5.3447
in
135.755
mm
2.2050
in
56.007
mm
1.7500
in
44.450
mm
0.6875
in
17.463
mm
85600
lbf
381000
N
90900
lbf
404000
N
6376 - 6320-B
6300
2 3/8
in
60.325
mm
5.3447
in
135.755
mm
2.2050
in
56.007
mm
1.7500
in
44.450
mm
0.6875
in
17.463
mm
72300
lbf
321000
N
90900
lbf
404000
N
645 - 632-B
635
2 13/16
in
71.438
mm
5.3750
in
136.525
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6560
in
16.662
mm
62100
lbf
276000
N
67000
lbf
298000
N
641 - 632-B
635
2.6250
in
66.675
mm
5.3750
in
136.525
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6560
in
16.662
mm
62100
lbf
276000
N
67000
lbf
298000
N
642 - 632-B
635
2 11/16
in
68.263
mm
5.3750
in
136.525
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6560
in
16.662
mm
52400
lbf
233000
N
67000
lbf
298000
N
EE640192 - 640260-B
640000
19.2500
in
488.950
mm
26.0
in
660.400
mm
3.7188
in
94.458
mm
2.75
in
69.85
mm
1.5000
in
38.100
mm
533000
lbf
2370000
N
1030000
lbf
4590000
N
6461 - 6420-B
6400
3
in
76.2
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
6461A - 6420-B
6400
3
in
76.2
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
6464 - 6420-B
6400
2.5575
in
64.961
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
6460 - 6420-B
6400
2.8750
in
73.025
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
6475 - 6420-B
6400
2 1/2
in
63.500
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
6455 - 6420-B
6400
2 1/4
in
57.15
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
6454 - 6420-B
6400
2 3/4
in
69.850
mm
5 7/8
in
149.225
mm
2.1350
in
54.229
mm
1.7500
in
44.450
mm
0.6875
in
17.462
mm
92400
lbf
411000
N
104000
lbf
463000
N
64433 - 64700-B
64000
4.3304
in
109.992
mm
7.0000
in
177.800
mm
1.625
in
41.275
mm
1.1875
in
30.163
mm
0.7188
in
18.258
mm
61800
lbf
275000
N
94200
lbf
419000
N
64450 - 64700-B
64000
4 1/2
in
114.300
mm
7.0000
in
177.800
mm
1.625
in
41.275
mm
1.1875
in
30.163
mm
0.7188
in
18.258
mm
61800
lbf
275000
N
94200
lbf
419000
N
657 - 652-B
655
2.8750
in
73.025
mm
6
in
152.400
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6562
in
16.667
mm
55500
lbf
247000
N
75300
lbf
335000
N
655 - 652-B
655
2 3/4
in
69.850
mm
6
in
152.400
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6562
in
16.667
mm
55500
lbf
247000
N
75300
lbf
335000
N
665 - 652-B
655
3.3750
in
85.725
mm
6
in
152.400
mm
1.625
in
41.275
mm
1.2500
in
31.750
mm
0.6562
in
16.667
mm
55500
lbf
247000
N
75300
lbf
335000
N
Results 401 - 425 of 658
«
16
17
18
19
20
»