Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 426 - 450 of 658 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

663 - 652-B 655 3 1/4 in
82.550
mm
6 in
152.400
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6562 in
16.667
mm
55500 lbf
247000
N
75300 lbf
335000
N
6575 - 6535-B 6500 3 in
76.2
mm
6-3/8 in
161.925
mm
2.1693 in
55.100
mm
1.6875 in
42.863
mm
0.75 in
19.05
mm
98800 lbf
439000
N
118000 lbf
523000
N
6580 - 6535-B 6500 3 1/2 in
88.900
mm
6-3/8 in
161.925
mm
2.1693 in
55.100
mm
1.6875 in
42.863
mm
0.75 in
19.05
mm
98800 lbf
439000
N
118000 lbf
523000
N
65237 - 65500-B 65000 2 3/8 in
60.325
mm
5 in
127
mm
1.75 in
44.45
mm
1.3750 in
34.925
mm
0.6563 in
16.670
mm
54700 lbf
243000
N
66700 lbf
297000
N
65200 - 65500-B 65000 2 in
50.80
mm
5 in
127
mm
1.75 in
44.45
mm
1.3750 in
34.925
mm
0.6563 in
16.670
mm
54700 lbf
243000
N
66700 lbf
297000
N
65225 - 65550-B 65000 2 1/4 in
57.15
mm
5.5000 in
139.700
mm
1.75 in
44.45
mm
1.3750 in
34.925
mm
0.6875 in
17.463
mm
54700 lbf
243000
N
66700 lbf
297000
N
66225 - 66462-B 66000 2 1/4 in
57.15
mm
4.6250 in
117.475
mm
1.2500 in
31.750
mm
0.9375 in
23.813
mm
0.6250 in
15.875
mm
39700 lbf
177000
N
37300 lbf
166000
N
681 - 672-B 675 3.6250 in
92.075
mm
6.6250 in
168.275
mm
1.625 in
41.275
mm
1.1875 in
30.163
mm
0.7187 in
18.255
mm
59500 lbf
265000
N
86700 lbf
386000
N
683 - 672-B 675 3 3/4 in
95.250
mm
6.6250 in
168.275
mm
1.625 in
41.275
mm
1.1875 in
30.163
mm
0.7187 in
18.255
mm
59500 lbf
265000
N
86700 lbf
386000
N
685 - 672-B 675 3.8750 in
98.425
mm
6.6250 in
168.275
mm
1.625 in
41.275
mm
1.1875 in
30.163
mm
0.7187 in
18.255
mm
59500 lbf
265000
N
86700 lbf
386000
N
687 - 672-B 675 4 in
101.600
mm
6.6250 in
168.275
mm
1.625 in
41.275
mm
1.1875 in
30.163
mm
0.7187 in
18.255
mm
59500 lbf
265000
N
86700 lbf
386000
N
679 - 672-B 675 3 1/2 in
88.900
mm
6.6250 in
168.275
mm
1.625 in
41.275
mm
1.1875 in
30.163
mm
0.7187 in
18.255
mm
59500 lbf
265000
N
86700 lbf
386000
N
677 - 672-B 675 3.3750 in
85.725
mm
6.6250 in
168.275
mm
1.625 in
41.275
mm
1.1875 in
30.163
mm
0.7187 in
18.255
mm
59500 lbf
265000
N
86700 lbf
386000
N
67388 - 67322-B 67300 5 in
127
mm
7.7500 in
196.850
mm
1.8125 in
46.038
mm
1.5000 in
38.100
mm
0.5938 in
15.083
mm
82600 lbf
368000
N
141000 lbf
625000
N
67389 - 67322-B 67300 5.1250 in
130.175
mm
7.7500 in
196.850
mm
1.8125 in
46.038
mm
1.5000 in
38.100
mm
0.5938 in
15.083
mm
82600 lbf
368000
N
141000 lbf
625000
N
67390 - 67322-B 67300 5.2500 in
133.350
mm
7.7500 in
196.850
mm
1.8125 in
46.038
mm
1.5000 in
38.100
mm
0.5938 in
15.083
mm
82600 lbf
368000
N
141000 lbf
625000
N
67780 - 67720-B 67700 6 1/2 in
165.1
mm
9 3/4 in
247.650
mm
1.875 in
47.625
mm
1.5000 in
38.100
mm
0.6563 in
16.670
mm
91100 lbf
405000
N
175000 lbf
779000
N
67790 - 67720-B 67700 7 in
177.800
mm
9 3/4 in
247.650
mm
1.875 in
47.625
mm
1.5000 in
38.100
mm
0.6563 in
16.670
mm
91100 lbf
405000
N
175000 lbf
779000
N
67885 - 67820-B 67800 7.5 in
190.5
mm
10.5 in
266.7
mm
1.8438 in
46.833
mm
1.5000 in
38.100
mm
0.6563 in
16.670
mm
93600 lbf
416000
N
188000 lbf
835000
N
67985 - 67920-B 67900 8.1250 in
206.375
mm
11.1250 in
282.575
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6563 in
16.670
mm
113000 lbf
503000
N
197000 lbf
876000
N
67983 - 67920-B 67900 8 in
203.2
mm
11.1250 in
282.575
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6563 in
16.670
mm
113000 lbf
503000
N
197000 lbf
876000
N
67989 - 67920-B 67900 8.2500 in
209.550
mm
11.1250 in
282.575
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6563 in
16.670
mm
113000 lbf
503000
N
197000 lbf
876000
N
680235 - 680270-B 680000 23.5000 in
596.900
mm
27.0000 in
685.800
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
0.5312 in
13.492
mm
77300 lbf
344000
N
217000 lbf
963000
N
68462 - 68712-B 68000 4.6250 in
117.475
mm
7-1/8 in
180.975
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
0.6562 in
16.667
mm
52100 lbf
232000
N
61000 lbf
271000
N
71450 - 71750-B 71000 4 1/2 in
114.300
mm
7.5 in
190.5
mm
1.9375 in
49.213
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
81700 lbf
364000
N
122000 lbf
543000
N
  Results 426 - 450 of 658 « 16 17 18 19 20 »  
<