All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 658 « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

71437 - 71750-B 71000 4.3750 in
111.125
mm
7.5 in
190.5
mm
1.9375 in
49.213
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
81700 lbf
364000
N
122000 lbf
543000
N
CAD Icon (for items table)
71425 - 71750-B 71000 4 1/4 in
107.95
mm
7.5 in
190.5
mm
1.9375 in
49.213
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
81700 lbf
364000
N
122000 lbf
543000
N
CAD Icon (for items table)
71412 - 71750-B 71000 4.1250 in
104.775
mm
7.5 in
190.5
mm
1.9375 in
49.213
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
81700 lbf
364000
N
122000 lbf
543000
N
CAD Icon (for items table)
749 - 742-B 745 3.3475 in
85.027
mm
5.9090 in
150.089
mm
1.8375 in
46.673
mm
1.4375 in
36.513
mm
0.6250 in
15.875
mm
84700 lbf
377000
N
93800 lbf
417000
N
CAD Icon (for items table)
745A - 742-B 745 2 3/4 in
69.850
mm
5.9090 in
150.089
mm
1.8375 in
46.673
mm
1.4375 in
36.513
mm
0.6250 in
15.875
mm
84700 lbf
377000
N
93800 lbf
417000
N
CAD Icon (for items table)
745 - 742-B 745 2.3595 in
59.931
mm
5.9090 in
150.089
mm
1.8375 in
46.673
mm
1.4375 in
36.513
mm
0.6250 in
15.875
mm
71400 lbf
318000
N
93800 lbf
417000
N
CAD Icon (for items table)
74525 - 74850-B 74000 5.2500 in
133.350
mm
8.5000 in
215.900
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
85900 lbf
382000
N
138000 lbf
614000
N
CAD Icon (for items table)
74500 - 74850-B 74000 5 in
127
mm
8.5000 in
215.900
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
85900 lbf
382000
N
138000 lbf
614000
N
CAD Icon (for items table)
74537 - 74850-B 74000 5.3750 in
136.525
mm
8.5000 in
215.900
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
85900 lbf
382000
N
138000 lbf
614000
N
CAD Icon (for items table)
74550 - 74850-B 74000 5 1/2 in
139.700
mm
8.5000 in
215.900
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
85900 lbf
382000
N
138000 lbf
614000
N
CAD Icon (for items table)
760 - 752-B 755 3.5625 in
90.488
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6870 in
17.450
mm
73600 lbf
327000
N
99200 lbf
441000
N
CAD Icon (for items table)
758 - 752-B 755 3.3750 in
85.725
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6870 in
17.450
mm
73600 lbf
327000
N
99200 lbf
441000
N
CAD Icon (for items table)
766 - 752-B 755 3 1/2 in
88.900
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6870 in
17.450
mm
73600 lbf
327000
N
99200 lbf
441000
N
CAD Icon (for items table)
757 - 752-B 755 3 1/4 in
82.550
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6870 in
17.450
mm
73600 lbf
327000
N
99200 lbf
441000
N
CAD Icon (for items table)
759 - 752-B 755 3 1/2 in
88.900
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
73600 lbf
327000
N
99200 lbf
441000
N
CAD Icon (for items table)
755 - 752-B 755 3 in
76.2
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6870 in
17.450
mm
73600 lbf
327000
N
99200 lbf
441000
N
CAD Icon (for items table)
782 - 772-B 775 4.1250 in
104.775
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
783 - 772-B 775 3.937 in
100
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
777 - 772-B 775 3 3/4 in
95.250
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
776 - 772-B 775 3 3/4 in
95.250
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
779 - 772-B 775 3.8750 in
98.425
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
780 - 772-B 775 4 in
101.600
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
775 - 772-B 775 3 1/2 in
88.900
mm
7-1/8 in
180.975
mm
1.8900 in
48.006
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
77800 lbf
346000
N
111000 lbf
495000
N
CAD Icon (for items table)
77375 - 77675-B 77000 3 3/4 in
95.250
mm
6.7500 in
171.450
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6875 in
17.463
mm
90500 lbf
403000
N
107000 lbf
474000
N
CAD Icon (for items table)
795 - 792-B 795 4.7500 in
120.650
mm
8.1250 in
206.375
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
85000 lbf
378000
N
133000 lbf
593000
N
CAD Icon (for items table)
  Results 451 - 475 of 658 « 16 17 18 19 20 »