All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 658  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

09062 - 09195AB 9000 5/8 in
15.875
mm
1.9380 in
49.225
mm
0.8480 in
21.539
mm
0.5625 in
14.288
mm
0.3468 in
8.809
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
11162 - 11300-B 11000 1 5/8 in
41.275
mm
3 in
76.2
mm
0.6844 in
17.384
mm
0.5625 in
14.288
mm
0.2871 in
7.292
mm
10800 lbf
48100
N
12400 lbf
55100
N
CAD Icon (for items table)
12175 - 12303-B 12000 1 3/4 in
44.45
mm
3.0312 in
76.992
mm
0.6750 in
17.145
mm
0.4688 in
11.908
mm
0.3593 in
9.126
mm
11100 lbf
49500
N
13100 lbf
58100
N
CAD Icon (for items table)
EE126097 - 126150-B 126000 9.6250 in
244.475
mm
15.0000 in
381.000
mm
3.0000 in
76.200
mm
2.2500 in
57.150
mm
1.375 in
34.925
mm
204000 lbf
907000
N
381000 lbf
1690000
N
CAD Icon (for items table)
EE128111 - 128160-B 128000 11.0312 in
280.192
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
2.1250 in
53.975
mm
1.1250 in
28.575
mm
195000 lbf
868000
N
374000 lbf
1660000
N
CAD Icon (for items table)
EE128110 - 128160-B 128000 11.0312 in
280.192
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
2.1250 in
53.975
mm
1.1250 in
28.575
mm
208000 lbf
924000
N
409000 lbf
1820000
N
CAD Icon (for items table)
1380 - 1328-B 1300 7/8 in
22.225
mm
2.0625 in
52.388
mm
0.7940 in
20.168
mm
0.5625 in
14.288
mm
0.3560 in
9.042
mm
10800 lbf
47900
N
10900 lbf
48300
N
CAD Icon (for items table)
13890 - 13836-B 13800 1.5150 in
38.481
mm
2.5625 in
65.088
mm
0.4688 in
11.908
mm
0.3750 in
9.525
mm
0.2340 in
5.944
mm
6100 lbf
27200
N
7430 lbf
33000
N
CAD Icon (for items table)
13889 - 13836-B 13800 1 1/2 in
38.10
mm
2.5625 in
65.088
mm
0.4688 in
11.908
mm
0.3750 in
9.525
mm
0.2340 in
5.944
mm
6100 lbf
27200
N
7430 lbf
33000
N
CAD Icon (for items table)
14138A - 14276-B 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14139 - 14276-B 14000 1.3770 in
34.976
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3123 in
7.932
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14137A - 14276-B 14000 1 3/8 in
34.925
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14131 - 14276-B 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14118 - 14276-B 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7560 in
19.202
mm
0.6250 in
15.875
mm
0.3123 in
7.932
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14117A - 14276-B 14000 1.1811 in
30
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3123 in
7.932
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14125A - 14276-B 14000 1 1/4 in
31.75
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3123 in
7.932
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14130 - 14276-B 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14116 - 14276-B 14000 1.19 in
30.226
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
0.6250 in
15.875
mm
0.3123 in
7.932
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
15125 - 15250-B 15000 1 1/4 in
31.75
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
0.6250 in
15.875
mm
0.3437 in
8.730
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15123 - 15250-B 15000 1 1/4 in
31.75
mm
2.5000 in
63.500
mm
0.7500 in
19.050
mm
0.6250 in
15.875
mm
0.3087 in
7.841
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15101 - 15250-B 15000 1 in
25.40
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
0.6250 in
15.875
mm
0.3437 in
8.730
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15118 - 15250-B 15000 1.1895 in
30.213
mm
2.5000 in
63.500
mm
0.8125 in
20.638
mm
0.6250 in
15.875
mm
0.3437 in
8.730
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15580 - 15520-B 15500 1.0625 in
26.988
mm
2.2500 in
57.150
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
0.3125 in
7.938
mm
10300 lbf
46000
N
11300 lbf
50100
N
CAD Icon (for items table)
15590 - 15520-B 15500 1 1/8 in
28.575
mm
2.2500 in
57.150
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
0.3215 in
8.166
mm
10300 lbf
46000
N
11300 lbf
50100
N
CAD Icon (for items table)
15578 - 15520-B 15500 1 in
25.40
mm
2.2500 in
57.150
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
0.3125 in
7.938
mm
12300 lbf
54500
N
11300 lbf
50100
N
CAD Icon (for items table)
  Results 26 - 50 of 658  1 2 3 4 5 »