Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 551 - 575 of 658 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM89446 - HM89410-B HM89400 1 3/8 in
34.925
mm
3 in
76.2
mm
1.1250 in
28.575
mm
0.9063 in
23.020
mm
0.4375 in
11.113
mm
24800 lbf
110000
N
26700 lbf
119000
N
HM89443 - HM89410-B HM89400 1 5/16 in
33.338
mm
3 in
76.2
mm
1.1250 in
28.575
mm
0.9063 in
23.020
mm
0.4375 in
11.113
mm
24800 lbf
110000
N
26700 lbf
119000
N
HM911249 - HM911210-B HM911200 2 7/16 in
61.913
mm
5.1250 in
130.175
mm
1.3125 in
33.338
mm
0.9375 in
23.813
mm
0.75 in
19.05
mm
44400 lbf
198000
N
41100 lbf
183000
N
HM911244 - HM911210-B HM911200 2.3617 in
59.987
mm
5.1250 in
130.175
mm
1.2175 in
30.925
mm
0.9375 in
23.813
mm
0.6550 in
16.637
mm
44400 lbf
198000
N
41100 lbf
183000
N
HM911245 - HM911210-B HM911200 2 3/8 in
60.325
mm
5.1250 in
130.175
mm
1.3125 in
33.338
mm
0.9375 in
23.813
mm
0.75 in
19.05
mm
44400 lbf
198000
N
41100 lbf
183000
N
L116149 - L116110-B L116100 3 1/4 in
82.550
mm
4.5625 in
115.888
mm
0.8438 in
21.433
mm
0.6563 in
16.670
mm
0.3125 in
7.938
mm
20300 lbf
90200
N
33100 lbf
147000
N
L305648 - L305610-B L305600 1.9680 in
49.987
mm
3.1875 in
80.963
mm
0.7188 in
18.258
mm
0.5625 in
14.288
mm
0.2813 in
7.145
mm
13700 lbf
60800
N
20000 lbf
88800
N
L305649 - L305610-B L305600 2 in
50.80
mm
3.1875 in
80.963
mm
0.7188 in
18.258
mm
0.5625 in
14.288
mm
0.2813 in
7.145
mm
13700 lbf
60800
N
20000 lbf
88800
N
L357049 - L357019-B L357000 12 in
304.8
mm
15.9429 in
404.950
mm
2 in
50.8
mm
1.5000 in
38.100
mm
0.8750 in
22.225
mm
132000 lbf
586000
N
295000 lbf
1310000
N
L467549 - L467510-B L467500 16.0000 in
406.400
mm
20.0000 in
508.000
mm
2.4375 in
61.913
mm
1.8750 in
47.625
mm
1.0000 in
25.400
mm
193000 lbf
859000
N
502000 lbf
2230000
N
L507949 - L507910-B L507900 2 1/4 in
57.15
mm
3.4375 in
87.313
mm
0.7188 in
18.258
mm
0.5625 in
14.288
mm
0.2813 in
7.145
mm
14100 lbf
62700
N
21500 lbf
95600
N
L624549 - L624510-B L624500 4.7500 in
120.650
mm
6.3125 in
160.338
mm
0.8438 in
21.433
mm
0.6563 in
16.670
mm
0.3438 in
8.733
mm
23700 lbf
105000
N
46400 lbf
206000
N
L630349 - L630310-B L630300 6 in
152.400
mm
7.5625 in
192.088
mm
0.9449 in
24.000
mm
0.7480 in
18.999
mm
0.3925 in
9.970
mm
32000 lbf
143000
N
62200 lbf
277000
N
L853049 - L853011-B L853000 10.875 in
276.225
mm
13.7775 in
349.949
mm
1.375 in
34.925
mm
0.9375 in
23.813
mm
0.7362 in
18.699
mm
74900 lbf
333000
N
169000 lbf
750000
N
L865547 - L865512-B L865500 15.0000 in
381.000
mm
18.8750 in
479.425
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.9375 in
23.813
mm
133000 lbf
594000
N
311000 lbf
1380000
N
LL205449 - LL205410-B LL205400 2 in
50.80
mm
3.0625 in
77.788
mm
0.5000 in
12.700
mm
0.3750 in
9.525
mm
0.2350 in
5.969
mm
8390 lbf
37300
N
10600 lbf
47200
N
LL408049 - LL408010-B LL408000 2 1/4 in
57.15
mm
3.3438 in
84.933
mm
0.5000 in
12.700
mm
0.3750 in
9.525
mm
0.2350 in
5.969
mm
8120 lbf
36100
N
10500 lbf
46800
N
LM451349 - LM451310-B LM451300 10 1/2 in
266.7
mm
14 in
355.6
mm
2.2500 in
57.150
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
167000 lbf
743000
N
339000 lbf
1510000
N
LM565949 - LM565910-B LM565900 15.0000 in
381.000
mm
20.5625 in
522.288
mm
3.3125 in
84.138
mm
2.4375 in
61.913
mm
1.5000 in
38.100
mm
313000 lbf
1390000
N
663000 lbf
2950000
N
LM567949 - LM567910-B LM567900 16.0000 in
406.400
mm
21.6250 in
549.275
mm
3.3125 in
84.138
mm
2.4375 in
61.913
mm
1.5000 in
38.100
mm
322000 lbf
1430000
N
704000 lbf
3130000
N
LM567943 - LM567910-B LM567900 15.6250 in
396.875
mm
21.6250 in
549.275
mm
3.3125 in
84.138
mm
2.4375 in
61.913
mm
1.5000 in
38.100
mm
322000 lbf
1430000
N
704000 lbf
3130000
N
LM613449 - LM613410-B LM613400 2 3/4 in
69.850
mm
4-7/16 in
112.713
mm
0.8660 in
21.996
mm
0.6250 in
15.875
mm
0.4375 in
11.113
mm
22700 lbf
101000
N
29300 lbf
130000
N
LM67047 - LM67010-B LM67000 1 1/4 in
31.75
mm
2.3280 in
59.131
mm
0.6600 in
16.764
mm
0.4650 in
11.811
mm
0.2690 in
6.833
mm
10500 lbf
46700
N
10000 lbf
44600
N
LM67048 - LM67010-B LM67000 1 1/4 in
31.75
mm
2.3280 in
59.131
mm
0.6600 in
16.764
mm
0.4650 in
11.811
mm
0.265 in
2.3
mm
10500 lbf
46700
N
10000 lbf
44600
N
LM67048 - LM67010-BA LM67000 1 1/4 in
31.75
mm
2.3180 in
58.877
mm
0.6600 in
16.764
mm
0.4650 in
11.811
mm
0.2690 in
6.833
mm
10500 lbf
46700
N
10000 lbf
44600
N
  Results 551 - 575 of 658 « 21 22 23 24 25 »  
<