All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 601 - 625 of 658 « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3191 - 3120-B 3100 1 3/16 in
30.163
mm
2.8593 in
72.626
mm
1.1810 in
29.997
mm
0.9375 in
23.813
mm
0.4375 in
11.112
mm
21300 lbf
94800
N
22800 lbf
102000
N
CAD Icon (for items table)
3197 - 3120-B 3100 1 5/16 in
33.338
mm
2.8593 in
72.626
mm
1.1810 in
29.997
mm
0.9375 in
23.813
mm
0.4375 in
11.112
mm
21300 lbf
94800
N
22800 lbf
102000
N
CAD Icon (for items table)
3384 - 3320-B 3300 1 5/8 in
41.275
mm
3.1562 in
80.167
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
CAD Icon (for items table)
34300 - 34478-B 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
0.6875 in
17.463
mm
0.4688 in
11.908
mm
23000 lbf
102000
N
30600 lbf
136000
N
CAD Icon (for items table)
344 - 332-B 335 1.5748 in
40
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
3659 - 3620-B 3600 15/16 in
23.813
mm
2.4375 in
61.913
mm
1.1975 in
30.417
mm
0.9375 in
23.813
mm
0.3750 in
9.525
mm
19900 lbf
88600
N
20200 lbf
89800
N
CAD Icon (for items table)
3774 - 3720-B 3700 1 9/16 in
39.688
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.112
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
385AX - 382-B 385 2 in
50.80
mm
3.8125 in
96.838
mm
0.8640 in
21.946
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
39585 - 39520-B 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
0.9375 in
23.813
mm
0.4688 in
11.908
mm
37500 lbf
167000
N
50300 lbf
224000
N
CAD Icon (for items table)
3975 - 3920-B 3900 2 in
50.80
mm
4-7/16 in
112.713
mm
1.1830 in
30.048
mm
0.9375 in
23.813
mm
0.4375 in
11.112
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
42687 - 42620-B 42600 3 in
76.2
mm
5 in
127
mm
1.2205 in
31.001
mm
0.8750 in
22.225
mm
0.5313 in
13.496
mm
36200 lbf
161000
N
49800 lbf
222000
N
CAD Icon (for items table)
43125 - 43312-B 43000 1 1/4 in
31.75
mm
3.1250 in
79.375
mm
0.9478 in
24.074
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
20700 lbf
92000
N
17100 lbf
76200
N
CAD Icon (for items table)
465 - 453-B 455 1.9685 in
50
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
0.8750 in
22.225
mm
0.4375 in
11.112
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
48393 - 48320-B 48300 5.3750 in
136.525
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
1.3125 in
33.338
mm
0.4688 in
11.908
mm
63600 lbf
283000
N
122000 lbf
542000
N
CAD Icon (for items table)
49175 - 49368-B 49000 1 3/4 in
44.45
mm
3.6875 in
93.663
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
0.4688 in
11.908
mm
30500 lbf
136000
N
35000 lbf
156000
N
CAD Icon (for items table)
527 - 522-B 525 1 3/4 in
44.45
mm
4 in
101.600
mm
1.4200 in
36.068
mm
1.0625 in
26.988
mm
0.5625 in
14.288
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
528 - 522-B 525 1 7/8 in
47.625
mm
4 in
101.600
mm
1.4200 in
36.068
mm
1.0625 in
26.988
mm
0.5625 in
14.288
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
529 - 522-B 525 2 in
50.80
mm
4 in
101.600
mm
1.4200 in
36.068
mm
1.0625 in
26.988
mm
0.5625 in
14.288
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
529X - 522-B 525 2 in
50.80
mm
4 in
101.600
mm
1.4200 in
36.068
mm
1.0625 in
26.988
mm
0.5625 in
14.288
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
543 - 532-B 535 1.5748 in
40
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
1.1875 in
30.163
mm
0.5625 in
14.288
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
56418 - 56650-B 56000 4 3/16 in
106.363
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
1.0625 in
26.988
mm
0.6250 in
15.875
mm
50900 lbf
226000
N
79700 lbf
355000
N
CAD Icon (for items table)
59201 - 59414-B 59000 2 in
50.80
mm
4.1250 in
104.775
mm
1.4375 in
36.513
mm
1.1250 in
28.575
mm
0.4688 in
11.907
mm
45500 lbf
202000
N
45400 lbf
202000
N
CAD Icon (for items table)
635 - 632-B 635 2 1/4 in
57.15
mm
5.3750 in
136.525
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6560 in
16.662
mm
52400 lbf
233000
N
67000 lbf
298000
N
CAD Icon (for items table)
643 - 632-B 635 2 3/4 in
69.850
mm
5.3750 in
136.525
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6560 in
16.662
mm
62100 lbf
276000
N
67000 lbf
298000
N
CAD Icon (for items table)
644 - 632-B 635 2 13/16 in
71.438
mm
5.3750 in
136.525
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6560 in
16.662
mm
62100 lbf
276000
N
67000 lbf
298000
N
CAD Icon (for items table)
  Results 601 - 625 of 658 « 21 22 23 24 25 »