Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 626 - 650 of 658 Unit of Measure: Imperial Metric Both « 26 27 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

65212 - 65500-B 65000 2 1/8 in
53.975
mm
5 in
127
mm
1.75 in
44.45
mm
1.3750 in
34.925
mm
0.6563 in
16.670
mm
54700 lbf
243000
N
66700 lbf
297000
N
65225 - 65500-B 65000 2 1/4 in
57.15
mm
5 in
127
mm
1.75 in
44.45
mm
1.3750 in
34.925
mm
0.6563 in
16.670
mm
54700 lbf
243000
N
66700 lbf
297000
N
6576C - 6535-B 6500 3 in
76.2
mm
6-3/8 in
161.925
mm
2.1693 in
55.100
mm
1.6875 in
42.863
mm
0.75 in
19.05
mm
98800 lbf
439000
N
118000 lbf
523000
N
67390 - 67320-B 67300 5.2500 in
133.350
mm
8 in
203.2
mm
1.8125 in
46.038
mm
1.5000 in
38.100
mm
0.5938 in
15.083
mm
82600 lbf
368000
N
141000 lbf
625000
N
67787 - 67725-B 67700 6.8750 in
174.625
mm
9 3/4 in
247.650
mm
1.875 in
47.625
mm
1.6250 in
41.275
mm
0.5625 in
14.288
mm
91100 lbf
405000
N
175000 lbf
779000
N
762 - 752-B 755 2.8750 in
73.025
mm
6-3/8 in
161.925
mm
1.9000 in
48.260
mm
1.5000 in
38.100
mm
0.6870 in
17.450
mm
73600 lbf
327000
N
99200 lbf
441000
N
78248C - 78513-B 78000C 2 1/2 in
63.500
mm
5.1259 in
130.198
mm
1.3085 in
33.236
mm
0.9260 in
23.520
mm
0.7871 in
19.992
mm
53200 lbf
237000
N
52600 lbf
234000
N
797 - 792-B 795 5.1181 in
130
mm
8.1250 in
206.375
mm
1.875 in
47.625
mm
1.3750 in
34.925
mm
0.8125 in
20.638
mm
85000 lbf
378000
N
133000 lbf
593000
N
82587 - 82950-B 82000 5 7/8 in
149.225
mm
9.5000 in
241.300
mm
2.2300 in
56.642
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
116000 lbf
515000
N
182000 lbf
810000
N
866 - 854-B 855 3.8750 in
98.425
mm
7.5 in
190.5
mm
2.2650 in
57.531
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
103000 lbf
458000
N
142000 lbf
630000
N
943 - 932-B 935 3.8750 in
98.425
mm
8.3750 in
212.725
mm
2.6250 in
66.675
mm
2.1250 in
53.975
mm
0.9375 in
23.812
mm
129000 lbf
572000
N
177000 lbf
786000
N
94650 - 94113-B 94000 6 1/2 in
165.1
mm
11.3750 in
288.925
mm
2.5 in
63.5
mm
1.8750 in
47.625
mm
1.0625 in
26.988
mm
148000 lbf
660000
N
242000 lbf
1070000
N
96900 - 96140-B 96000 9 in
228.600
mm
14 in
355.6
mm
2.6250 in
66.675
mm
1.8750 in
47.625
mm
1.2500 in
31.750
mm
171000 lbf
759000
N
319000 lbf
1420000
N
A2037 - A2126-B A2000 0.3750 in
9.525
mm
1.2595 in
31.991
mm
0.4246 in
10.785
mm
0.3125 in
7.938
mm
0.1755 in
4.458
mm
2430 lbf
10800
N
2070 lbf
9230
N
A2047 - A2126-B A2000 0.4719 in
11.986
mm
1.2595 in
31.991
mm
0.4246 in
10.785
mm
0.3125 in
7.938
mm
0.1755 in
4.458
mm
2430 lbf
10800
N
2070 lbf
9230
N
EE243190 - 243250-B 243000 19.0000 in
482.600
mm
24.9950 in
634.873
mm
3.1875 in
80.963
mm
2.5 in
63.5
mm
1.2500 in
31.750
mm
330000 lbf
1470000
N
822000 lbf
3660000
N
EE820085 - 820160-B 820000 8 1/2 in
215.900
mm
16.0000 in
406.400
mm
3.6875 in
93.663
mm
2.75 in
69.85
mm
1.6250 in
41.275
mm
331000 lbf
1470000
N
506000 lbf
2250000
N
H414242 - H414210-B H414200 2.6250 in
66.675
mm
5.3750 in
136.525
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6550 in
16.637
mm
72600 lbf
323000
N
75400 lbf
335000
N
HM516449C - HM516414-B HM516400 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.5625 in
39.688
mm
1.2813 in
32.545
mm
0.4850 in
12.320
mm
58200 lbf
259000
N
79300 lbf
353000
N
HM624749 - HM624716-B HM624700 4.7500 in
120.650
mm
7.8730 in
199.974
mm
1.8125 in
46.038
mm
1.3750 in
34.925
mm
0.75 in
19.05
mm
81300 lbf
362000
N
122000 lbf
543000
N
HM624749 - HM624710-B HM624700 4.7500 in
120.650
mm
7.5 in
190.5
mm
1.8125 in
46.038
mm
1.3750 in
34.925
mm
0.75 in
19.05
mm
81300 lbf
362000
N
122000 lbf
543000
N
HM804849 - HM804811-B HM804800 1.9060 in
48.412
mm
3.7500 in
95.250
mm
1.1563 in
29.370
mm
0.9457 in
24.021
mm
0.4387 in
11.143
mm
33100 lbf
147000
N
35400 lbf
157000
N
HM807035 - HM807015-BA HM807000 1 5/8 in
41.275
mm
4.2900 in
108.966
mm
1.4375 in
36.513
mm
1.1250 in
28.575
mm
0.5620 in
14.275
mm
38600 lbf
172000
N
50200 lbf
223000
N
HM807040 - HM807015-BA HM807000 1 3/4 in
44.45
mm
4.2900 in
108.966
mm
1.4375 in
36.513
mm
1.1250 in
28.575
mm
0.5620 in
14.275
mm
45700 lbf
203000
N
50200 lbf
223000
N
L433749 - L433710-B L433700 6 1/2 in
165.1
mm
8.5000 in
215.900
mm
1.0313 in
26.195
mm
0.8125 in
20.638
mm
0.4063 in
10.320
mm
40200 lbf
179000
N
75300 lbf
335000
N
  Results 626 - 650 of 658 « 26 27 
<