Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 651 - 658 of 658 Unit of Measure: Imperial Metric Both « 26 27 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L623149 - L623110-B L623100 4 1/2 in
114.300
mm
6 in
152.400
mm
0.8438 in
21.433
mm
0.6563 in
16.670
mm
0.3438 in
8.733
mm
26600 lbf
118000
N
42300 lbf
188000
N
LL103049 - LL103010-B LL103000 1 3/4 in
44.45
mm
2.8125 in
71.438
mm
0.5000 in
12.700
mm
0.3750 in
9.525
mm
0.2350 in
5.969
mm
8110 lbf
36100
N
9790 lbf
43600
N
LL582949 - LL582910-B LL582900 29.0000 in
736.600
mm
32.5000 in
825.500
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
0.5000 in
12.700
mm
95300 lbf
424000
N
291000 lbf
1300000
N
LM545848 - LM545810-B LM545800 9.2460 in
234.848
mm
12.3750 in
314.325
mm
2.125 in
53.975
mm
1.4375 in
36.513
mm
0.8250 in
20.955
mm
138000 lbf
613000
N
213000 lbf
949000
N
LM565943 - LM565910-B LM565900 14.7500 in
374.650
mm
20.5625 in
522.288
mm
3.3125 in
84.138
mm
2.4375 in
61.913
mm
1.5000 in
38.100
mm
313000 lbf
1390000
N
663000 lbf
2950000
N
LM654649 - LM654610-B LM654600 11.2500 in
285.750
mm
14.9960 in
380.898
mm
2.5625 in
65.088
mm
1.9375 in
49.213
mm
1.0000 in
25.400
mm
162000 lbf
722000
N
387000 lbf
1720000
N
M244249 - M244210-B M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
2.4375 in
61.913
mm
1.9375 in
49.213
mm
0.8750 in
22.225
mm
156000 lbf
695000
N
308000 lbf
1370000
N
M244249A - M244210-B M244200 8.6875 in
220.663
mm
12.3750 in
314.325
mm
2.6250 in
66.675
mm
1.9375 in
49.213
mm
0.8750 in
22.225
mm
146000 lbf
649000
N
279000 lbf
1240000
N
  Results 651 - 658 of 658 « 26 27 
<