All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 658  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

16143 - 16284-B 16000 1 7/16 in
36.513
mm
2.8440 in
72.238
mm
0.8125 in
20.638
mm
0.6250 in
15.875
mm
0.3438 in
8.733
mm
12700 lbf
56600
N
14800 lbf
65800
N
CAD Icon (for items table)
16131 - 16284-B 16000 1 5/16 in
33.338
mm
2.8440 in
72.238
mm
0.8125 in
20.638
mm
0.6250 in
15.875
mm
0.3438 in
8.733
mm
12700 lbf
56600
N
14800 lbf
65800
N
CAD Icon (for items table)
16150 - 16284-B 16000 1 1/2 in
38.10
mm
2.8440 in
72.238
mm
0.8125 in
20.638
mm
0.6250 in
15.875
mm
0.3438 in
8.733
mm
12700 lbf
56600
N
14800 lbf
65800
N
CAD Icon (for items table)
17119 - 17244-B 17000 1 3/16 in
30.163
mm
2.4409 in
61.999
mm
0.6522 in
16.566
mm
0.5625 in
14.288
mm
0.2075 in
5.271
mm
9720 lbf
43200
N
9910 lbf
44100
N
CAD Icon (for items table)
17118 - 17244-B 17000 1.1806 in
29.987
mm
2.4409 in
61.999
mm
0.6522 in
16.566
mm
0.5625 in
14.288
mm
0.2075 in
5.271
mm
9720 lbf
43200
N
9910 lbf
44100
N
CAD Icon (for items table)
1779 - 1729-B 1700 15/16 in
23.813
mm
2.2400 in
56.896
mm
0.7810 in
19.837
mm
0.6250 in
15.875
mm
0.2938 in
7.463
mm
10200 lbf
45400
N
10200 lbf
45300
N
CAD Icon (for items table)
1775 - 1729-B 1700 3/4 in
19.05
mm
2.2400 in
56.896
mm
0.7810 in
19.837
mm
0.6250 in
15.875
mm
0.2935 in
7.455
mm
10200 lbf
45400
N
10200 lbf
45300
N
CAD Icon (for items table)
1755 - 1729-B 1700 7/8 in
22.225
mm
2.2400 in
56.896
mm
0.7810 in
19.837
mm
0.6250 in
15.875
mm
0.2938 in
7.463
mm
10200 lbf
45400
N
10200 lbf
45300
N
CAD Icon (for items table)
17580 - 17520-B 17500 5/8 in
15.875
mm
1.6875 in
42.863
mm
0.6563 in
16.670
mm
0.5313 in
13.495
mm
0.2500 in
6.350
mm
7070 lbf
31400
N
6560 lbf
29200
N
CAD Icon (for items table)
18204X - 18337-B 18000 2.0472 in
51.999
mm
3.3750 in
85.725
mm
0.7190 in
18.263
mm
0.5000 in
12.700
mm
0.3900 in
9.906
mm
11600 lbf
51600
N
14400 lbf
63900
N
CAD Icon (for items table)
18690 - 18620-B 18600 1.8125 in
46.038
mm
3.1250 in
79.375
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
0.2968 in
7.539
mm
11700 lbf
52000
N
13800 lbf
61300
N
CAD Icon (for items table)
18685 - 18620-B 18600 1 3/4 in
44.45
mm
3.1250 in
79.375
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
0.2968 in
7.539
mm
11700 lbf
52000
N
13800 lbf
61300
N
CAD Icon (for items table)
18790 - 18720-B 18700 2 in
50.80
mm
3.3465 in
85.001
mm
0.6875 in
17.463
mm
0.5313 in
13.495
mm
0.2968 in
7.539
mm
12300 lbf
54700
N
15200 lbf
67500
N
CAD Icon (for items table)
19143 - 19268-B 19000 1 7/16 in
36.513
mm
2.6875 in
68.263
mm
0.6504 in
16.520
mm
0.4688 in
11.908
mm
0.2968 in
7.539
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19150 - 19268-B 19000 1 1/2 in
38.10
mm
2.6875 in
68.263
mm
0.6504 in
16.520
mm
0.4688 in
11.908
mm
0.2968 in
7.539
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19138X - 19268-B 19000 1.3780 in
35.001
mm
2.6875 in
68.263
mm
0.6504 in
16.520
mm
0.4688 in
11.908
mm
0.2968 in
7.539
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19138X - 19283-B 19000 1.3780 in
35.001
mm
2.8346 in
71.999
mm
0.6504 in
16.520
mm
0.5625 in
14.288
mm
0.2475 in
6.287
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19138 - 19283-B 19000 1.3770 in
34.976
mm
2.8346 in
71.999
mm
0.6504 in
16.520
mm
0.5625 in
14.288
mm
0.2475 in
6.287
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19150 - 19283-B 19000 1 1/2 in
38.10
mm
2.8346 in
71.999
mm
0.6504 in
16.520
mm
0.5625 in
14.288
mm
0.2475 in
6.287
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
19143 - 19283-B 19000 1 7/16 in
36.513
mm
2.8346 in
71.999
mm
0.6504 in
16.520
mm
0.5625 in
14.288
mm
0.2475 in
6.287
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
1985 - 1931-B 1900 1 1/8 in
28.575
mm
2.3750 in
60.325
mm
0.7620 in
19.355
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
1986 - 1931-B 1900 1 in
25.40
mm
2.3750 in
60.325
mm
0.7620 in
19.355
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
1987 - 1931-B 1900 1.0620 in
26.975
mm
2.3750 in
60.325
mm
0.7620 in
19.355
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
1975 - 1931-B 1900 7/8 in
22.225
mm
2.3750 in
60.325
mm
0.7620 in
19.355
mm
0.6250 in
15.875
mm
0.3125 in
7.938
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
1986 - 1932-B 1900 1 in
25.40
mm
2.3125 in
58.738
mm
0.7620 in
19.355
mm
0.5937 in
15.080
mm
0.3125 in
7.938
mm
10900 lbf
48400
N
11300 lbf
50200
N
CAD Icon (for items table)
  Results 51 - 75 of 658  1 2 3 4 5 »