All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 658
1
2
3
4
5
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
EE203137 - 203190-B
203000
13.6250
in
346.075
mm
19.0000
in
482.600
mm
2.5
in
63.5
mm
1.7500
in
44.450
mm
1.4375
in
36.512
mm
231000
lbf
1030000
N
398000
lbf
1770000
N
21075 - 21212-B
21000
3/4
in
19.05
mm
2.1250
in
53.975
mm
0.8598
in
21.839
mm
0.6250
in
15.875
mm
0.4062
in
10.317
mm
12400
lbf
55100
N
9560
lbf
42500
N
EE231400 - 232000-B
230000
14
in
355.6
mm
20.0000
in
508.000
mm
2.6250
in
66.675
mm
2.0000
in
50.800
mm
1.5000
in
38.100
mm
236000
lbf
1050000
N
420000
lbf
1870000
N
EE231462 - 232000-B
230000
14.6250
in
371.475
mm
20.0000
in
508.000
mm
2.6250
in
66.675
mm
2.0000
in
50.800
mm
1.5000
in
38.100
mm
236000
lbf
1050000
N
420000
lbf
1870000
N
23100 - 23256-B
23000
1
in
25.40
mm
2.5625
in
65.088
mm
0.8450
in
21.463
mm
0.6250
in
15.875
mm
0.4063
in
10.320
mm
12300
lbf
54600
N
12500
lbf
55800
N
EE243196 - 243250-B
243000
19.6250
in
498.475
mm
24.9950
in
634.873
mm
3.1875
in
80.963
mm
2.5
in
63.5
mm
1.2500
in
31.750
mm
330000
lbf
1470000
N
822000
lbf
3660000
N
2558 - 2523-B
2500
1 3/16
in
30.163
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
18800
lbf
83700
N
21200
lbf
94400
N
2578 - 2523-B
2500
1 1/8
in
28.575
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
18800
lbf
83700
N
21200
lbf
94400
N
2580 - 2523-B
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
18800
lbf
83700
N
21200
lbf
94400
N
2581 - 2523-B
2500
1 5/16
in
33.338
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
18800
lbf
83700
N
21200
lbf
94400
N
2585 - 2523-B
2500
1 5/16
in
33.338
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
18800
lbf
83700
N
21200
lbf
94400
N
2582 - 2523-B
2500
1 1/4
in
31.75
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
18800
lbf
83700
N
21200
lbf
94400
N
25576 - 25521-B
25500
1 11/16
in
42.863
mm
3.2700
in
83.058
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
20300
lbf
90500
N
24900
lbf
111000
N
25584 - 25521-B
25500
1.7710
in
44.983
mm
3.2700
in
83.058
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
20300
lbf
90500
N
24900
lbf
111000
N
25580 - 25521-B
25500
1 3/4
in
44.45
mm
3.2700
in
83.058
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
20300
lbf
90500
N
24900
lbf
111000
N
25590 - 25521-B
25500
1.7960
in
45.618
mm
3.2700
in
83.058
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
20300
lbf
90500
N
24900
lbf
111000
N
26131 - 26283-B
26000
1 5/16
in
33.338
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
15700
lbf
69600
N
13500
lbf
60100
N
26126 - 26283-B
26000
1.2600
in
32.004
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
13200
lbf
58800
N
13500
lbf
60100
N
26118-S - 26283-B
26000
1.1811
in
30
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
15700
lbf
69600
N
13500
lbf
60100
N
26118 - 26283-B
26000
1.1806
in
29.987
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
15700
lbf
69600
N
13500
lbf
60100
N
26112 - 26283-B
26000
1 1/8
in
28.575
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
15700
lbf
69600
N
13500
lbf
60100
N
26100 - 26283-B
26000
1
in
25.40
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
13200
lbf
58800
N
13500
lbf
60100
N
26093 - 26283-B
26000
15/16
in
23.813
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
13200
lbf
58800
N
13500
lbf
60100
N
26132 - 26283-B
26000
1 5/16
in
33.338
mm
2.8346
in
71.999
mm
0.7450
in
18.923
mm
0.6250
in
15.875
mm
0.2790
in
7.087
mm
15700
lbf
69600
N
13500
lbf
60100
N
2684 - 2631-B
2600
7/8
in
22.225
mm
2.6150
in
66.421
mm
1.0013
in
25.433
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
17200
lbf
76600
N
18400
lbf
81700
N
Results 76 - 100 of 658
1
2
3
4
5
»