All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 658
1
2
3
4
5
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
2691 - 2631-B
2600
1.1562
in
29.367
mm
2.6150
in
66.421
mm
1.0013
in
25.433
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
17200
lbf
76600
N
18400
lbf
81700
N
2687 - 2631-B
2600
1
in
25.40
mm
2.6150
in
66.421
mm
1.0013
in
25.433
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
17200
lbf
76600
N
18400
lbf
81700
N
2688 - 2631-B
2600
1.0625
in
26.988
mm
2.6150
in
66.421
mm
1.0013
in
25.433
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
17200
lbf
76600
N
18400
lbf
81700
N
2689 - 2631-B
2600
1 1/8
in
28.575
mm
2.6150
in
66.421
mm
1.0013
in
25.433
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
17200
lbf
76600
N
18400
lbf
81700
N
2690 - 2631-B
2600
1.1562
in
29.367
mm
2.6150
in
66.421
mm
1.0013
in
25.433
mm
0.7500
in
19.050
mm
0.3435
in
8.725
mm
17200
lbf
76600
N
18400
lbf
81700
N
26884 - 26822-B
26800
1.6880
in
42.875
mm
3.1250
in
79.375
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.732
mm
20500
lbf
91100
N
24800
lbf
110000
N
26882 - 26822-B
26800
1 5/8
in
41.275
mm
3.1250
in
79.375
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.732
mm
20500
lbf
91100
N
24800
lbf
110000
N
2786 - 2720-B
2700
1 3/8
in
34.925
mm
3
in
76.2
mm
1.0100
in
25.654
mm
0.7500
in
19.050
mm
0.4375
in
11.113
mm
19500
lbf
86900
N
23000
lbf
102000
N
2788 - 2720-B
2700
1 1/2
in
38.10
mm
3
in
76.2
mm
1.0100
in
25.654
mm
0.7500
in
19.050
mm
0.4375
in
11.113
mm
19500
lbf
86900
N
23000
lbf
102000
N
2793 - 2720-B
2700
1 3/8
in
34.925
mm
3
in
76.2
mm
1.0100
in
25.654
mm
0.7500
in
19.050
mm
0.4375
in
11.113
mm
19500
lbf
86900
N
23000
lbf
102000
N
2796 - 2720-B
2700
1 3/8
in
34.925
mm
3
in
76.2
mm
1.0100
in
25.654
mm
0.7500
in
19.050
mm
0.4375
in
11.113
mm
19500
lbf
86900
N
23000
lbf
102000
N
EE275108 - 275158-B
275000
10.7500
in
273.050
mm
15.8750
in
403.225
mm
2.7500
in
69.850
mm
1.8125
in
46.038
mm
1.5000
in
38.100
mm
228000
lbf
1010000
N
359000
lbf
1600000
N
EE275105 - 275158-B
275000
10 1/2
in
266.7
mm
15.8750
in
403.225
mm
2.7500
in
69.850
mm
1.8125
in
46.038
mm
1.5000
in
38.100
mm
228000
lbf
1010000
N
359000
lbf
1600000
N
EE275100 - 275158-B
275000
10
in
254
mm
15.8750
in
403.225
mm
2.7500
in
69.850
mm
1.8125
in
46.038
mm
1.5000
in
38.100
mm
228000
lbf
1010000
N
359000
lbf
1600000
N
27684 - 27620-B
27600
3
in
76.2
mm
4.9375
in
125.413
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.4062
in
10.317
mm
26300
lbf
117000
N
39900
lbf
178000
N
27687 - 27620-B
27600
3 1/4
in
82.550
mm
4.9375
in
125.413
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.4062
in
10.317
mm
26300
lbf
117000
N
39900
lbf
178000
N
27690 - 27620-B
27600
3.2813
in
83.345
mm
4.9375
in
125.413
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.4062
in
10.317
mm
26300
lbf
117000
N
39900
lbf
178000
N
28137 - 28315-B
28000
1 3/8
in
34.925
mm
3.1496
in
80
mm
0.8244
in
20.940
mm
0.6250
in
15.875
mm
0.3583
in
9.101
mm
16900
lbf
75200
N
15500
lbf
68900
N
28150 - 28315-B
28000
1 1/2
in
38.10
mm
3.1496
in
80
mm
0.8244
in
20.940
mm
0.6250
in
15.875
mm
0.3583
in
9.101
mm
16900
lbf
75200
N
15500
lbf
68900
N
28151 - 28315-B
28000
1 1/2
in
38.10
mm
3.1496
in
80
mm
0.8244
in
20.940
mm
0.6250
in
15.875
mm
0.3583
in
9.101
mm
14300
lbf
63500
N
15500
lbf
68900
N
28158 - 28315-B
28000
1.5748
in
40
mm
3.1496
in
80
mm
0.8244
in
20.940
mm
0.6250
in
15.875
mm
0.3583
in
9.101
mm
16900
lbf
75200
N
15500
lbf
68900
N
28118 - 28315-B
28000
1 3/16
in
30.163
mm
3.1496
in
80
mm
0.8244
in
20.940
mm
0.6250
in
15.875
mm
0.3583
in
9.101
mm
16900
lbf
75200
N
15500
lbf
68900
N
28138 - 28315-B
28000
1.3770
in
34.976
mm
3.1496
in
80
mm
0.8244
in
20.940
mm
0.6250
in
15.875
mm
0.3583
in
9.101
mm
14300
lbf
63500
N
15500
lbf
68900
N
28580 - 28521-B
28500
2
in
50.80
mm
3.6250
in
92.075
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.3437
in
8.730
mm
22200
lbf
98900
N
29200
lbf
130000
N
28584 - 28521-B
28500
2.0625
in
52.388
mm
3.6250
in
92.075
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.3437
in
8.730
mm
22200
lbf
98900
N
29200
lbf
130000
N
Results 101 - 125 of 658
1
2
3
4
5
»