All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 658
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
28682 - 28622-B
28600
2 1/4
in
57.15
mm
3.8437
in
97.630
mm
0.9688
in
24.608
mm
0.7656
in
19.446
mm
0.3592
in
9.124
mm
27700
lbf
123000
N
32000
lbf
142000
N
28985 - 28921-B
28900
2 3/8
in
60.325
mm
3.937
in
100
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.3750
in
9.525
mm
23800
lbf
106000
N
33500
lbf
149000
N
28980 - 28921-B
28900
2.3613
in
59.977
mm
3.937
in
100
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.3750
in
9.525
mm
23800
lbf
106000
N
33500
lbf
149000
N
EE291250 - 291750-B
290000
12.5000
in
317.500
mm
17.5
in
444.5
mm
2.4375
in
61.913
mm
1.5625
in
39.688
mm
1.4375
in
36.513
mm
199000
lbf
887000
N
312000
lbf
1390000
N
EE291201 - 291750-B
290000
12
in
304.8
mm
17.5
in
444.5
mm
2.4375
in
61.913
mm
1.5625
in
39.688
mm
1.4375
in
36.513
mm
199000
lbf
887000
N
312000
lbf
1390000
N
EE291175 - 291750-B
290000
11.7500
in
298.450
mm
17.5
in
444.5
mm
2.4375
in
61.913
mm
1.5625
in
39.688
mm
1.4375
in
36.513
mm
199000
lbf
887000
N
312000
lbf
1390000
N
2973 - 2924-B
2900
1 11/16
in
42.863
mm
3.3465
in
85.001
mm
1.0082
in
25.608
mm
0.8125
in
20.638
mm
0.3750
in
9.525
mm
21000
lbf
93300
N
26200
lbf
117000
N
2984 - 2924-B
2900
1.8125
in
46.038
mm
3.3465
in
85.001
mm
1.0082
in
25.608
mm
0.8125
in
20.638
mm
0.3750
in
9.525
mm
21000
lbf
93300
N
26200
lbf
117000
N
29590 - 29520-B
29500
2.6250
in
66.675
mm
4.25
in
107.95
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
29400
lbf
131000
N
36300
lbf
161000
N
29580 - 29520-B
29500
2.3622
in
60
mm
4.25
in
107.95
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
29400
lbf
131000
N
36300
lbf
161000
N
29585 - 29520-B
29500
2 1/2
in
63.500
mm
4.25
in
107.95
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
29400
lbf
131000
N
36300
lbf
161000
N
29580 - 29521-B
29500
2.3622
in
60
mm
4.3307
in
110
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
29400
lbf
131000
N
36300
lbf
161000
N
29685 - 29620-B
29600
2.8750
in
73.025
mm
4-7/16
in
112.713
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
24800
lbf
111000
N
37200
lbf
166000
N
29675 - 29620-B
29600
2 3/4
in
69.850
mm
4-7/16
in
112.713
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
24800
lbf
111000
N
37200
lbf
166000
N
29688 - 29620-B
29600
2.9062
in
73.817
mm
4-7/16
in
112.713
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4063
in
10.320
mm
24800
lbf
111000
N
37200
lbf
166000
N
3188 - 3120-B
3100
1 1/4
in
31.75
mm
2.8593
in
72.626
mm
1.1810
in
29.997
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
21300
lbf
94800
N
22800
lbf
102000
N
3196 - 3120-B
3100
1 5/16
in
33.338
mm
2.8593
in
72.626
mm
1.1810
in
29.997
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
21300
lbf
94800
N
22800
lbf
102000
N
3198 - 3120-B
3100
1 1/8
in
28.575
mm
2.8593
in
72.626
mm
1.1810
in
29.997
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
21300
lbf
94800
N
22800
lbf
102000
N
3192 - 3120-B
3100
1 1/8
in
28.575
mm
2.8593
in
72.626
mm
1.1810
in
29.997
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
21300
lbf
94800
N
22800
lbf
102000
N
3193 - 3120-B
3100
1 1/4
in
31.75
mm
2.8593
in
72.626
mm
1.1810
in
29.997
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
21300
lbf
94800
N
22800
lbf
102000
N
31597 - 31520-B
31500
1 7/16
in
36.513
mm
3
in
76.2
mm
1.1250
in
28.575
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
21300
lbf
94700
N
24100
lbf
107000
N
31594 - 31520-B
31500
1 3/8
in
34.925
mm
3
in
76.2
mm
1.1250
in
28.575
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
21300
lbf
94700
N
24100
lbf
107000
N
31593 - 31520-B
31500
1 3/8
in
34.925
mm
3
in
76.2
mm
1.1250
in
28.575
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
21300
lbf
94700
N
24100
lbf
107000
N
3386 - 3320-B
3300
1 9/16
in
39.688
mm
3.1562
in
80.167
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3383 - 3320-B
3300
1 5/8
in
41.275
mm
3.1562
in
80.167
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
Results 126 - 150 of 658
«
6
7
8
9
10
»