Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 151 - 175 of 658 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3381 - 3320-B 3300 1 1/2 in
38.10
mm
3.1562 in
80.167
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3387 - 3320-B 3300 1 1/2 in
38.10
mm
3.1562 in
80.167
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3382 - 3320-B 3300 1 9/16 in
39.688
mm
3.1562 in
80.167
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3379 - 3320-B 3300 1 3/8 in
34.925
mm
3.1562 in
80.167
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3382 - 3329-B 3300 1 9/16 in
39.688
mm
3.2187 in
81.755
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3381 - 3329-B 3300 1 1/2 in
38.10
mm
3.2187 in
81.755
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3383 - 3329-B 3300 1 5/8 in
41.275
mm
3.2187 in
81.755
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3386 - 3329-B 3300 1 9/16 in
39.688
mm
3.2187 in
81.755
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3387 - 3329-B 3300 1 1/2 in
38.10
mm
3.2187 in
81.755
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
3379 - 3329-B 3300 1 3/8 in
34.925
mm
3.2187 in
81.755
mm
1.1965 in
30.391
mm
0.9375 in
23.813
mm
0.4063 in
10.320
mm
25800 lbf
115000
N
29100 lbf
129000
N
339 - 332-B 335 1.3780 in
35.001
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
342 - 332-B 335 1 5/8 in
41.275
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
342-S - 332-B 335 1.6880 in
42.875
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
342X - 332-B 335 1.6929 in
43.000
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
343 - 332-B 335 1 3/8 in
34.925
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
17900 lbf
79500
N
18700 lbf
83400
N
344A - 332-B 335 1.5748 in
40
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
346 - 332-B 335 1 1/4 in
31.75
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
347 - 332-B 335 1 1/2 in
38.10
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
17900 lbf
79500
N
18700 lbf
83400
N
336 - 332-B 335 1 5/8 in
41.275
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
335-S - 332-B 335 1 5/16 in
33.338
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
335 - 332-B 335 1 3/8 in
34.925
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
21200 lbf
94300
N
18700 lbf
83400
N
334 - 332-B 335 1 3/16 in
30.163
mm
3.1496 in
80
mm
0.8820 in
22.403
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
17900 lbf
79500
N
18700 lbf
83400
N
EE333137 - 333197-B 333000 13.7500 in
349.250
mm
19.7500 in
501.650
mm
3.3125 in
84.138
mm
2.75 in
69.85
mm
1.375 in
34.925
mm
304000 lbf
1350000
N
626000 lbf
2780000
N
33281 - 33462-B 33000 2 13/16 in
71.438
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31100 lbf
138000
N
44300 lbf
197000
N
33287 - 33462-B 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
31100 lbf
138000
N
44300 lbf
197000
N
  Results 151 - 175 of 658 « 6 7 8 9 10 »  
<