All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 658
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
3381 - 3320-B
3300
1 1/2
in
38.10
mm
3.1562
in
80.167
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3387 - 3320-B
3300
1 1/2
in
38.10
mm
3.1562
in
80.167
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3382 - 3320-B
3300
1 9/16
in
39.688
mm
3.1562
in
80.167
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3379 - 3320-B
3300
1 3/8
in
34.925
mm
3.1562
in
80.167
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3382 - 3329-B
3300
1 9/16
in
39.688
mm
3.2187
in
81.755
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3381 - 3329-B
3300
1 1/2
in
38.10
mm
3.2187
in
81.755
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3383 - 3329-B
3300
1 5/8
in
41.275
mm
3.2187
in
81.755
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3386 - 3329-B
3300
1 9/16
in
39.688
mm
3.2187
in
81.755
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3387 - 3329-B
3300
1 1/2
in
38.10
mm
3.2187
in
81.755
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
3379 - 3329-B
3300
1 3/8
in
34.925
mm
3.2187
in
81.755
mm
1.1965
in
30.391
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
25800
lbf
115000
N
29100
lbf
129000
N
339 - 332-B
335
1.3780
in
35.001
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
342 - 332-B
335
1 5/8
in
41.275
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
342-S - 332-B
335
1.6880
in
42.875
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
342X - 332-B
335
1.6929
in
43.000
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
343 - 332-B
335
1 3/8
in
34.925
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
17900
lbf
79500
N
18700
lbf
83400
N
344A - 332-B
335
1.5748
in
40
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
346 - 332-B
335
1 1/4
in
31.75
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
347 - 332-B
335
1 1/2
in
38.10
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
17900
lbf
79500
N
18700
lbf
83400
N
336 - 332-B
335
1 5/8
in
41.275
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
335-S - 332-B
335
1 5/16
in
33.338
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
335 - 332-B
335
1 3/8
in
34.925
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
21200
lbf
94300
N
18700
lbf
83400
N
334 - 332-B
335
1 3/16
in
30.163
mm
3.1496
in
80
mm
0.8820
in
22.403
mm
0.7018
in
17.826
mm
0.3125
in
7.938
mm
17900
lbf
79500
N
18700
lbf
83400
N
EE333137 - 333197-B
333000
13.7500
in
349.250
mm
19.7500
in
501.650
mm
3.3125
in
84.138
mm
2.75
in
69.85
mm
1.375
in
34.925
mm
304000
lbf
1350000
N
626000
lbf
2780000
N
33281 - 33462-B
33000
2 13/16
in
71.438
mm
4.6250
in
117.475
mm
1.1875
in
30.163
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
31100
lbf
138000
N
44300
lbf
197000
N
33287 - 33462-B
33000
2.8750
in
73.025
mm
4.6250
in
117.475
mm
1.1875
in
30.163
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
31100
lbf
138000
N
44300
lbf
197000
N
Results 151 - 175 of 658
«
6
7
8
9
10
»