All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 658
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
33895 - 33820-B
33800
2.1250
in
53.975
mm
3.6718
in
93.264
mm
1.1250
in
28.575
mm
0.8750
in
22.225
mm
0.4063
in
10.320
mm
29200
lbf
130000
N
36200
lbf
161000
N
3478 - 3420-B
3400
1 3/8
in
34.925
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3474 - 3420-B
3400
1 3/16
in
30.163
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3490 - 3420-B
3400
1 1/2
in
38.10
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3477 - 3420-B
3400
1 5/16
in
33.338
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3476 - 3420-B
3400
1 1/4
in
31.75
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3479 - 3420-B
3400
1 7/16
in
36.513
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3483 - 3420-B
3400
1 5/16
in
33.338
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3482 - 3420-B
3400
1 3/8
in
34.925
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
3480 - 3420-B
3400
1.3780
in
35.001
mm
3.1250
in
79.375
mm
1.1721
in
29.771
mm
0.9375
in
23.813
mm
0.4063
in
10.320
mm
23500
lbf
105000
N
26800
lbf
119000
N
34306 - 34481-B
34000
3.0625
in
77.788
mm
4 13/16
in
122.238
mm
0.9060
in
23.012
mm
0.8437
in
21.430
mm
0.3125
in
7.938
mm
27200
lbf
121000
N
30600
lbf
136000
N
34301 - 34481-B
34000
3
in
76.2
mm
4 13/16
in
122.238
mm
0.9060
in
23.012
mm
0.8437
in
21.430
mm
0.3126
in
7.940
mm
23000
lbf
102000
N
30600
lbf
136000
N
34274 - 34481-B
34000
2.7540
in
69.952
mm
4 13/16
in
122.238
mm
0.9060
in
23.012
mm
0.8437
in
21.430
mm
0.3125
in
7.938
mm
23000
lbf
102000
N
30600
lbf
136000
N
34275 - 34481-B
34000
2.7559
in
70
mm
4 13/16
in
122.238
mm
0.9060
in
23.012
mm
0.8437
in
21.430
mm
0.3125
in
7.938
mm
23000
lbf
102000
N
30600
lbf
136000
N
34300 - 34481-B
34000
3
in
76.2
mm
4 13/16
in
122.238
mm
0.9060
in
23.012
mm
0.8437
in
21.430
mm
0.3125
in
7.938
mm
23000
lbf
102000
N
30600
lbf
136000
N
3576 - 3525-B
3500
1 5/8
in
41.275
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3578 - 3525-B
3500
1 3/4
in
44.45
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3579 - 3525-B
3500
1 11/16
in
42.863
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3583 - 3525-B
3500
1 1/2
in
38.10
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3580 - 3525-B
3500
1 1/2
in
38.10
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3586 - 3525-B
3500
1.7810
in
45.237
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3585 - 3525-B
3500
1 5/8
in
41.275
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4370
in
11.100
mm
25500
lbf
113000
N
30100
lbf
134000
N
3581 - 3525-B
3500
1 3/8
in
34.925
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
3577 - 3525-B
3500
1 5/8
in
41.275
mm
3.4375
in
87.313
mm
1.2160
in
30.886
mm
0.9375
in
23.813
mm
0.4375
in
11.113
mm
25500
lbf
113000
N
30100
lbf
134000
N
355X - 354-B
355
1 3/4
in
44.45
mm
3.3465
in
85.001
mm
0.8540
in
21.692
mm
0.6875
in
17.463
mm
0.3125
in
7.938
mm
21800
lbf
97000
N
20000
lbf
88800
N
Results 176 - 200 of 658
«
6
7
8
9
10
»