Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590346 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A Square |
| HA590347 | Bearing Type N/A | Wheel Stud Size (in.) N/A 9/16-18 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Square |
| HA590348 | Bearing Type N/A | Wheel Stud Size (in.) N/A M13X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| HA590352 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590353 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590354 | Bearing Type N/A | Wheel Stud Size (in.) N/A 9/16-18 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| HA590355 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M14 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Square |
| HA590305 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590306 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590307 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A Y | Flange Shape N/A Triangle |
| HA590310 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590311 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590313 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| HA590512 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590513 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590514 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Square |
| HA590314 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590315 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590407 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590364 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590365 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590366 | Bearing Type N/A | Wheel Stud Size (in.) N/A 12x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| HA590367 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A Modified Trapezoid |
| HA590368 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| HA590369 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |