Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590370 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Offset |
| HA590371 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| HA590373 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590376 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA590377 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590378 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590380 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590383 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590384 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590387 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590388 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.50 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| HA590389 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590390 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| HA590411 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590413 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590414 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590471 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590472 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590473 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590496 | Bearing Type N/A | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590497 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590498 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590499 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590500 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590501 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |