Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
---|---|---|---|---|---|---|---|
RCJ 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 11/16 | Shaft Size d N/A 0.6875 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 1/4 | Shaft Size d N/A 1.2500 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 9/16 | Shaft Size d N/A 1.5625 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 7/8 | Shaft Size d N/A 1.8750 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RCJ2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange | CAD N/A |