Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
---|---|---|---|---|---|---|---|
GVFDR 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
VFDR 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RFDR 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GVFDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
VFDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RFDR 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GVFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
VFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 11/16 | Shaft Size d N/A 0.6875 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RFDR 11/16 | Shaft Size d N/A 0.6875 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GVFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
VFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RFDR 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GVFDR 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
VFDR 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
RFDR 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GVFDR 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
GRFDR 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |
VFDR 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange | CAD N/A |