Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| RCJ 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GVFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 5/8 NT | Shaft Size d N/A 5/8 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GVFDR 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VFDR 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GVFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 11/16 | Shaft Size d N/A 11/16 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| GRFDR 11/16 | Shaft Size d N/A 11/16 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RFDR 11/16 | Shaft Size d N/A 11/16 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 3/4 | Shaft Size d N/A 3/4 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ 3/4 | Shaft Size d N/A 3/4 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 3/4 NT | Shaft Size d N/A 3/4 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |