Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 259 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 in N/A 53.2 mm2.094 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 1/8 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 1/8 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 1/4 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 3/8 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 7/16 in N/A 65.1 mm2.563 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 7/16 in N/A 65.1 mm2.563 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 11/16 in N/A 72.2 mm2.843 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD
226 - 250 of 259 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »