Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| TCJ2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 NT | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJO2 | Shaft Size d N/A 2 in | Housing Width A N/A 53.2 mm2.094 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 1/8 | Shaft Size d N/A 2 1/8 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ2 1/8 | Shaft Size d N/A 2 1/8 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| VCJ2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJO2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 58.7 mm2.311 in | Static Load Rating N/A 44600 N10000 lbf | Dynamic Load Rating N/A 79300 N17800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| TCJ2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| LCJ2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| LCJO2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 58.7 mm2.311 in | Static Load Rating N/A 44600 N10000 lbf | Dynamic Load Rating N/A 79300 N17800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 3/16 NT | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 1/4 | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ 60 | Shaft Size d N/A 60 mm | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 3/8 | Shaft Size d N/A 2 3/8 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJO2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 51800 N11700 lbf | Dynamic Load Rating N/A 90700 N20400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| LCJ2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| LCJO2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 51800 N11700 lbf | Dynamic Load Rating N/A 90700 N20400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 7/16 NT | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 49.2 mm1.937 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 11/16 | Shaft Size d N/A 2 11/16 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJO2 11/16 | Shaft Size d N/A 2 11/16 in | Housing Width A N/A 72.2 mm2.843 in | Static Load Rating N/A 68000 N15300 lbf | Dynamic Load Rating N/A 115500 N26000 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |
| RCJ2 11/16 NT | Shaft Size d N/A 2 11/16 in | Housing Width A N/A 63.5 mm2.5 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A |
Add To Cart
Request Quote |