Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 26 - 50 of 259 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 3/4 PT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
GVFDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
GRFDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
VFDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
RFDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
RCJ 20 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
VCJ 20 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Four-Bolt Square Flange
GVFDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
GRFDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
VFDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
RFDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
RCJ 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
VCJ 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange
TCJ 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Four-Bolt Square Flange
GVFDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
GRFDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
VFDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
RFDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
RCJ 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
VCJ 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange
TCJ 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Four-Bolt Square Flange
GVFDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
GRFDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
VFDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
RFDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
  Results 26 - 50 of 259  1 2 3 4 5 »  
<